CATEGORIES

Microcontrollers & microprocessors

All tools & software typesMinify
stm32n6-demo-graphics

The STM32N6x7 microcontrollers extend the STM32 high performance portfolio and offer enhanced edge AI capability. They are based on the Arm® Cortex® -M55 running at 800 MHz. The Cortex® M55 is the first CPU to introduce the Arm® Helium vector processing technology, bringing DSP processing capability to a standard CPU.

The STM32N6x7 are the first STM32 MCUs that embed the ST Neural-ART Accelerator™, an in-house developed neural processing unit (NPU) engineered for power-efficient edge AI applications. It allows for real-time neural network inference in computer vision and audio applications.

STM32N6x7 MCUs are available in 142- to 264-pin VFBGA packages.

Key features

  • 1280 DMIPS / 3360 CoreMark
  • Helium - M-Profile Vector Extension (MVE): brings in up to roughly 150 new instructions and is aimed at rapidly executing advanced DSP and machine learning code
  • ST Neural-ART Accelerator™:
    • Optimized for high-performance and low-power AI algorithms
    • Clocked at 1 GHz and provides 600 GOPS at an average of 3-TOPS/W energy efficiency

Applications

Smart industry

Smart homes

Smart cities

Automotive

Personal electronics

Medical and healthcare

STM32N6x7 product portfolio

Benefits

Enabling high-performance edge AI on MCUs

  • Run more complex NN models with better accuracy
  • Enables real-time processing
  • Process higher resolution images/higher sampling frequency
  • Run different NN models in parallel

Elevating graphics & multimedia expériences

  • Rich and responsive graphics
  • Enables various interaction possibilities
  • Video streaming over USB/ Ethernet/ Wi-Fi/ Bluetooth
  • Video recording

Highly secured

  • Compliant with the latest security regulation standards (Target SESIP level 3 and PSA level 3 certifications)

Seamlessly integrated in the STM32 ecosystem