STM32U031G8

Evaluation
Design Win Education

Ultra-low-power Arm Cortex-M0+ MCU with 64 Kbytes of Flash memory, 56 MHz CPU

Download datasheet

Product overview

Key Benefits

Energy savings

  • Best-in-class static consumption.
  • Many ultra-low-power modes for greater flexibility

High compatibility

  • Benefitting from the STM32 development ecosystem
  • Pin-to-pin compatible with several STM32 products

Cost effectiveness

  • Lower BOM costs thanks to high integration.
  • Attractive price point.

Description

The STM32U031x4/6/8 devices are ultra-low-power microcontrollers based on the high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at a frequency of up to 56 MHz.

The STM32U031x4/6/8 devices embed high-speed memories (up to 64-Kbyte flash memory and 12-Kbyte SRAM with hardware parity check), and an extensive range of enhanced I/Os and peripherals connected to APB and AHB buses, and a 32-bit multi-AHB bus matrix.

They also embed protection mechanisms for embedded flash memory and SRAM, such as readout protection and write protection.

The STM32U031x4/6/8 devices offer a 12-bit ADC, a 12-bit DAC, an embedded rail-to-rail analog comparator, one operational amplifier, a low-power RTC, one general-purpose 32-bit timer, one 16-bit PWM timer dedicated to motor control, three general-purpose 16-bit timers, and two 16-bit low-power timers

The devices also embed up to 21 capacitive sensing channels.

They also feature standard and advanced communication interfaces, namely three I2Cs, two SPIs, four USARTs and two low-power UARTs.

The STM32U031x4/6/8 operate in the -40 to +85 °C (+105 °C junction) and -40 to +125 °C (+130 °C junction) temperature ranges from a 1.71 to 3.6 V VDD power supply using an internal LDO regulator. A comprehensive set of power-saving modes makes possible the design of low-power applications.

Independent power supplies are supported: analog independent supply input for ADC, DAC, OPAMP and comparator, as well as VBAT input allowing the backup of the RTC and backup registers.

The STM32U031x4/6/8 offer eight packages from 20 to 64 pins.

  • All features

    • Includes ST state-of-the-art patented technology.
    • Ultra-low-power features (ultra-low-power devices)
      • 1.71 V to 3.6 V power supply
      • -40 °C to 85/125 °C temperature range
      • VBAT mode: 130 nA (with RTC and 9 x 32-bit backup registers)
      • Shutdown mode (4 wake-up pins): 16 nA
      • Standby mode (4 wake-up pins): 160 nA with RTC, 30 nA without RTC
      • Stop 2 mode: 630 nA with RTC, 515 nA without RTC
      • Run mode (LDO mode): 52 μA/MHz
      • Batch acquisition mode (BAM)
      • 4 μs wake-up from Stop mode
      • Brownout reset (BOR)
    • Core
      • 32-bit Arm® Cortex®-M0+ CPU, frequency up to 56 MHz
    • ART Accelerator
      • 1-Kbyte instruction cache allowing 0-wait-state execution from flash memory
    • Benchmarks
      • 1.13 DMIPS/MHz (Drystone 2.1)
      • 134 CoreMark® (2.4 CoreMark/MHz at 56 MHz)
      • 430 ULPMark™-CP
      • 167 ULPMark™-PP
      • 20.3 ULPMark™-CM
    • Memories
      • Up to 64-Kbyte single bank flash memory, proprietary code readout protection
      • 12-Kbyte SRAM with hardware parity check
    • Rich analog peripherals (independent supply)
      • 1x 12-bit ADC (0.4 µs conversion time), up to 16-bit with hardware oversampling
      • 1x 12-bit DAC output channel, low-power sample and hold
      • 1x general-purpose operational amplifier with built-in PGA (variable gain up to 16)
      • 1x ultra-low-power comparator
    • General-purpose inputs/outputs
      • Up to 53 fast I/Os, most of them 5 V‑tolerant
    • 16 communication interfaces
      • 6x USARTs/LPUARTs (SPI, ISO 7816, LIN, IrDA, modem)
      • 3x I2C interfaces supporting Fast-mode and Fast-mode Plus (up to 1 Mbit/s)
      • 2x SPIs, plus 4x USARTs in SPI mode
      • IRTIM (Infrared interface)
    • Security
      • Customer code protection
      • Robust read out protection (RDP): 3 protection level states and password-based regression (128-bit PSWD)
      • Hardware protection feature (HDP)
      • Secure boot
      • True random number generation, candidate for NIST SP 800-90B certification
      • Candidate for Arm® PSA level 1 and SESIP level 3 certifications
      • 5 passive anti-tamper pins
      • 96-bit unique ID
    • Clock management
      • 4 to 48 MHz crystal oscillator
      • 32 kHz crystal oscillator for RTC (LSE)
      • Internal 16 MHz factory-trimmed RC (±1%)
      • Internal low-power 32 kHz RC (±5%)
      • Internal multispeed 100 kHz to 48 MHz oscillator, auto-trimmed by LSE (better than ±0.25 % accuracy)
      • PLL for system clock, ADC
    • 9 timers, RTC, and 2 watchdogs
      • 1x 16-bit advanced motor-control, 1x 32-bit and 3x 16-bit general purpose, 2x 16-bit basic, 2x low-power 16-bit timers (available in Stop mode), 2x watchdogs, SysTick timer
      • RTC with hardware calendar, alarms and calibration
    • CRC calculation unit
    • Up to 18 capacitive sensing channels
      • Supporting touchkey, linear and rotary touch sensors
    • 7-channel DMA controller
      • Flexible mapping (DMAMUX)
    • Debug
      • Development support: serial wire debug (SWD)
    • All packages are ECOPACK2 compliant.

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32U031G8

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package SMPS Grade RoHS Compliance Grade Material Declaration**
STM32U031G8Y6TR
Evaluation
WLCSP 27 2.55x2.34x0.55 P 0.4 mm - Industrial Ecopack2

STM32U031G8Y6TR

Package:

WLCSP 27 2.55x2.34x0.55 P 0.4 mm

Material Declaration**:

PDF

Marketing Status

Evaluation

Package

WLCSP 27 2.55x2.34x0.55 P 0.4 mm

SMPS

-

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32U031G8Y6TR
Available at distributors

Distributor availability of STM32U031G8Y6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32U031G8Y6TR Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32U031G8Y6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

7

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

24

Integrated op-amps:

1

Comparator:

1

SPI (typ):

-

USART (typ):

4

Number of Channels (typ):

16

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors