STM32U375RE

Active
Design Win Education Education

Ultra-low-power with FPU Arm Cortex-M33 with Trust Zone, MCU 96 MHz with 512 Kbytes of Flash memory

Download datasheet

Product overview

Key Benefits

Streamline costs

Enabling simple PCB design with a wide offer of packages, including LQFP and QFN, 100% compatible with STM32U5 Series.

Greater power efficiency

Market-leading efficiency with 117 CoreMark/mW: 5x more efficient vs previous product generations.

Offering essential peripherals and memory capacity

I3C and FDCAN IP for fast connectivity. 256 Kbytes of RAM and 1 Mbyte of flash dual bank.

Description

The STM32U375xx devices belong to an ultra low-power microcontrollers family (STM32U3 series) based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 96 MHz.

The Cortex®-M33 core features a single‑precision FPU (floating‑point unit), that supports all the Arm® single‑precision data‑processing instructions and all the data types.

The Cortex®-M33 core also implements a full set of DSP (digital signal processing) instructions and a MPU (memory protection unit) that enhances the application security.

The STM32U3 series is the first STM32 series based on near-threshold voltage technology to deliver breakthrough improvement in battery life. With near-threshold technology, STM32U3 devices reduce the active consumption down to 10μA/MHz, resulting in significantly longer battery life for any application.

The devices embed high‑speed memories (up to 1‑Mbyte flash memory and 256‑Kbytes SRAM), one Octo/Quad-SPI flash memory interface, an extensive range of enhanced I/Os, peripherals connected to three APB buses, two AHB buses, and a 32‑bit multi‑AHB bus matrix.

The STM32U375xx devices embed several protection mechanisms for embedded flash memory and SRAM: readout protection, write protection, secure proprietary code readout protection, secure, and hide protection areas.

These devices offer two 12-bit ADC (2.5 Msps), two comparators, two operational amplifiers, two DAC channels, an internal voltage reference buffer, a low-power RTC, three general-purpose 32-bit timer, one 16-bit PWM timer dedicated to motor control, three general-purpose 16-bit timers, two basic 16-bit timers and up to four 16-bit low-power timers.

The STM32U375xx devices embed a low-power digital filter dedicated to audio signals (ADF), with one filter supporting sound-activity detection. In addition, up to 21 capacitive sensing channels are available.

The STM32U3 series also feature standard and advanced communication interfaces such as:

  • Three I2Cs
  • Two I3Cs
  • Three SPIs and one OCTOSPI
  • Two USARTs, two UARTs and one low-power UART
  • One SAI
  • One SDMMC
  • One FDCAN
  • One USB full-speed

And several peripherals reinforcing security:

  • One public key accelerator (PKA), DPA resistant
  • One HASH (SHA-256) hardware accelerator
  • One true random number generator

The STM32U375xx devices offer high protection against transient and environmental perturbation attacks thanks to several internal monitoring generating secret data erase in case of attack.

The devices operate in the -40 to +105 °C (+110 °C junction) temperature ranges from a 1.71 to 3.6 V power supply.

Some independent power supplies are supported like an analog independent supply input for ADC, DAC, OPAMPs and comparators, a 3.3 V dedicated supply input for USB and up to 14 I/Os, that can be supplied independently down to 1.08 V. A VBAT input is available for connecting a backup battery in order to preserve the RTC functionality and to backup 32 32‑bit registers.

The STM32U375xx devices offer 16 packages from 32-pin to 100-pin.

  • All features

    • Includes ST state-of-the-art patented technology.
    • Ultra-low-power
      • 1.71 V to 3.6 V power supply
      • -40 °C to +105 °C temperature range
      • VBAT mode: supply for RTC, 32 x 32-bit backup registers
      • 1.6 μA Stop 3 mode with 8-Kbyte SRAM
      • 2.2 μA Stop 3 mode with full SRAM
      • 3.8 μA Stop 2 mode with 8-Kbyte SRAM
      • 4.5 μA Stop 2 mode with full SRAM
      • 9.5 μA/MHz Run mode @ 3.3 V (While(1) SMPS step-down converter mode)
      • 13 μA/MHz Run mode @ 3.3 V/48 MHz (CoreMark® SMPS step-down converter mode)
      • 16 μA/MHz Run mode @ 3.3 V/96 MHz (CoreMark® SMPS step-down converter mode)
      • Brownout reset (BOR) in all modes except shutdown
    • Arm® 32-bit Cortex®-M33 CPU with TrustZone® and FPU
    • ART Accelerator
      • 8-Kbyte instruction cache allowing 0-wait-state execution from flash and external memories: frequency up to 96 MHz, MPU, 144 DMIPS and DSP instructions
    • Power management
      • Embedded regulator (LDO) and SMPS step-down converter supporting switch on-the-fly and voltage scaling
    • Benchmarks
      • 1.5 DMIPS/MHz (Dhrystone 2.1)
      • 387 CoreMark®(4.09 CoreMark®/MHz)
      • 500 ULPMark™-CP
      • 117 ULPMark™-CM
      • 202000 SecureMark™-TLS
    • Memories
      • up to 1-Mbyte flash memory with ECC, 2 banks read-while-write
      • 256 Kbytes of SRAM including 64 Kbytes with hardware parity check
      • OCTOSPI external memory interface supporting SRAM, PSRAM, NOR, NAND, and FRAM memories
    • Security
      • Arm® TrustZone® and securable I/Os, memories, and peripherals
      • Flexible life cycle scheme with RDP and password protected debug
      • Root of trust due to unique boot entry and secure hide protection area (HDP)
      • Secure firmware installation (SFI) from embedded root secure services (RSS)
      • Secure firmware upgrade
      • Support of Trusted firmware for Cortex®M (TF-M)
      • Public key accelerator, ECDSA signature verification
      • Key hardware protection
      • Attestation keys
      • HASH hardware accelerator
      • True random number generator, NIST SP800-90B compliant
      • 96-bit unique ID
      • 512-byte OTP (one-time programmable)
      • Antitamper protection
    • Clock management
      • 4 to 50 MHz crystal oscillator
      • 32.768 kHz crystal oscillator for RTC (LSE)
      • Internal 16 MHz factory-trimmed RC (±1 %)
      • Internal low-power RC with frequency 32 kHz or 250 Hz (±5 %)
      • 2 internal multispeed 3 MHz to 96 MHz oscillators
      • Internal 48 MHz with clock recovery
      • Accurate MSI in PLL-mode and up to 96 MHz with 32.768 kHz, 16 MHz, or 32 MHz crystal oscillator
    • General-purpose inputs/outputs
      • Up to 82 fast I/Os with interrupt capability most 5 V-tolerant and up to 14 I/Os with independent supply down to 1.08 V
    • Up to 15 timers and 2 watchdogs
      • 1x 16-bit advanced motor‑control, 3x 32‑bit and 3x 16‑bit general purpose, 2x 16‑bit basic, 4x low‑power 16‑bit timers (available in Stop mode), 2x watchdogs, 2x SysTick timer
      • RTC with hardware calendar, alarms, and calibration
    • Up to 19 communication peripherals
      • 1 USB 2.0 full-speed controller
      • 1 SAI (serial audio interface)
      • 3 I2C FM+(1 Mbit/s), SMBus/PMBus™
      • 2 I3C (SDR), with support of I2C FM+ mode
      • 2 USARTs and 2 UARTs (SPI, ISO 7816, LIN, IrDA, modem), 1 LPUART
      • 3 SPIs (6 SPIs including 1 with OCTOSPI + 2 with USART)
      • 1 CAN FD controller
      • 1 SDMMC interface
      • 1 audio digital filter with sound-activity detection
    • 12-channel GPDMA controller, functional in Sleep and Stop modes (up to Stop 2)
    • Up to 21 capacitive sensing channels
      • Support touch key, linear, and rotary touch sensors
    • Rich analog peripherals (independent supply)
      • 2× 12-bit ADC 2.5 Msps, with hardware oversampling
      • 12-bit DAC module with 2 D/A converters, low-power sample and hold, autonomous in Stop 1 mode
      • 2 operational amplifiers with built-in PGA
      • 2 ultralow-power comparators
    • CRC calculation unit
    • Debug
      • Development support: serial-wire debug (SWD), JTAG, Embedded Trace Macrocell™ (ETM)
    • All packages are ECOPACK2 compliant.

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32U375RE

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package SMPS Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32U375REI6
Evaluation
UFBGA 64 5x5x0.6 P 0.5 mm - Industrial Ecopack2 10 2025-03-04T00:00:00.000+01:00
STM32U375REI6Q
Evaluation
UFBGA 64 5x5x0.6 P 0.5 mm - Industrial Ecopack2 10 2025-03-04T00:00:00.000+01:00
STM32U375RET6
Proposal
- - Industrial - 10 2025-03-04T00:00:00.000+01:00
STM32U375RET6Q
Active
LQFP 64 10x10x1.4 mm - Industrial Ecopack2 10 2025-03-04T00:00:00.000+01:00
STM32U375REY6QTR
Active
WLCSP 68 3.2x3.1x0.58 P 0.35 mm - Industrial Ecopack2 10 2025-03-04T00:00:00.000+01:00

STM32U375REI6

Package:

UFBGA 64 5x5x0.6 P 0.5 mm

Material Declaration**:

Marketing Status

Evaluation

Package

UFBGA 64 5x5x0.6 P 0.5 mm

SMPS

-

Grade

Industrial

STM32U375REI6Q

Package:

UFBGA 64 5x5x0.6 P 0.5 mm

Material Declaration**:

Marketing Status

Evaluation

Package

UFBGA 64 5x5x0.6 P 0.5 mm

SMPS

-

Grade

Industrial

STM32U375RET6

Package:

-

Material Declaration**:

Marketing Status

Proposal

Package

-

SMPS

-

Grade

Industrial

STM32U375RET6Q

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

SMPS

-

Grade

Industrial

STM32U375REY6QTR

Package:

WLCSP 68 3.2x3.1x0.58 P 0.35 mm

Material Declaration**:

Marketing Status

Active

Package

WLCSP 68 3.2x3.1x0.58 P 0.35 mm

SMPS

-

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32U375REY6QTR
Available at distributors

Distributor availability of STM32U375REY6QTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32U375REI6
Available at distributors

Distributor availability of STM32U375REI6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32U375REI6Q
Available at distributors

Distributor availability of STM32U375REI6Q

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32U375RET6
Available at distributors

Distributor availability of STM32U375RET6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32U375RET6Q
Available at distributors

Distributor availability of STM32U375RET6Q

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32U375REY6QTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32U375REY6QTR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

3

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

47

Integrated op-amps:

2

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

15

I2S (typ):

-

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32U375REI6 Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32U375REI6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

3

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

51

Integrated op-amps:

2

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

17

I2S (typ):

-

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32U375REI6Q Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32U375REI6Q

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

3

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

47

Integrated op-amps:

2

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

15

I2S (typ):

-

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32U375RET6 Proposal

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32U375RET6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

3

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

51

Integrated op-amps:

2

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

17

I2S (typ):

-

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32U375RET6Q Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32U375RET6Q

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

3

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

47

Integrated op-amps:

2

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

15

I2S (typ):

-

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors