STM32WB15CC

Active
Education

Ultra-low-power dual core Arm Cortex-M4 MCU 64 MHz, Cortex-M0+ 32 MHz with 320 Kbytes of Flash memory, Bluetooth LE 5.3, AES-256

Download datasheet Order Direct

Product overview

Description

The STM32WB15CC multiprotocol wireless and ultra-low-power device embeds a powerful and ultra-low-power radio compliant with the Bluetooth® Low Energy SIG specification 5.4. It contains a dedicated Arm® Cortex®-M0+ for performing all the real-time low layer operation.

The device is designed to be extremely low-power and is based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 64 MHz. This core features a Floating point unit (FPU) single precision that supports all Arm®single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) that enhances application security.

Enhanced inter-processor communication is provided by the IPCC with six bidirectional channels. The HSEM provides hardware semaphores used to share common resources between the two processors.

The device embeds high-speed memories (320 Kbytes of flash memory, 48 Kbytes of SRAM) and an extensive range of enhanced I/Os and peripherals.

Direct data transfer between memory and peripherals and from memory to memory is supported by seven DMA channels with a full flexible channel mapping by the DMAMUX peripheral.

The device feature several mechanisms for embedded flash memory and SRAM: readout protection, write protection and proprietary code readout protection. Portions of the memory can be secured for Cortex® -M0+ exclusive access.

The AES encryption engine, PKA, and RNG enable upper layer cryptography.

The device offers a fast 12-bit ADC and one ultra-low-power comparator.

The device embeds a low-power RTC, one advanced 16-bit timer, one general-purpose32-bit timer, and two 16-bit low-power timers.

In addition, up to eight capacitive sensing channels are available.

The STM32WB15CC also features standard and advanced communication interfaces, namely one USART (ISO 7816, IrDA, Modbus, and Smartcard mode), one low- power UART (LPUART), one I2C (SMBus/PMBus), one SPI up to 32 MHz.

The STM32WB15CC operates in the -40 to +85 °C (+105 °C junction) and -40 to +105 °C (+125 °C junction) temperature ranges from a 1.71 to 3.6 V power supply. A comprehensive set of power-saving modes enables the design of low-power applications.

The STM32WB15CC integrates a high efficiency SMPS step-down converter with automatic bypass mode capability when the VDD falls below VBORx (x = 1, 2, 3, 4) voltage level (default is 2.0 V). It includes independent power supplies for analog input for ADC and comparator.

A VBAT dedicated supply allows the device to back up the LSE 32.768 kHz oscillator, the RTC and the backup registers, thus enabling the STM32WB15CC to supply these functions even if the main VDD is not present through a CR2032-like battery, a Supercap or a small rechargeable battery.

The STM32WB15CC offers two packages, 48 or 49 pins.

  • All features

    • Include ST state-of-the-art patented technology
    • Radio
      • 2.4 GHz
      • RF transceiver supporting Bluetooth® 5.4 specification
      • RX sensitivity: -95.5 dBm (Bluetooth® Low Energy at 1 Mbps)
      • Programmable output power up to +5.5 dBm with 1 dB steps
      • Integrated balun to reduce BOM
      • Support for 2 Mbps
      • Support GATT caching
      • Support EATT (enhanced ATT)
      • Dedicated Arm® 32-bit Cortex® M0+ CPU for real-time Radio layer
      • Accurate RSSI to enable power control
      • Suitable for systems requiring compliance with radio frequency regulations ETSI EN 300 328, EN 300 440, FCC CFR47 Part 15 and ARIB STD-T66
      • Support for external PA
      • Available integrated passive device (IPD) companion chip for optimized matching solution (MLPF-WB-01E3, or MLPF-WB55-02E3, or MLPF-WB-02D3)
    • Ultra-low-power platform
      • 1.71 to 3.6 V power supply
      • – 40 °C to 85 / 105 °C temperature ranges
      • 12 nA shutdown mode
      • 610 nA Standby mode + RTC + 48 KB RAM
      • Active-mode MCU: 33 µA / MHz when RF and SMPS on
      • Radio: Rx 4.5 mA / Tx at 0 dBm 5.2 mA
    • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, adaptive real-time accelerator (ART Accelerator) allowing 0-wait-state execution from flash memory, frequency up to 64 MHz, MPU, 80 DMIPS, and DSP instructions
    • Performance benchmark
      • 1.25 DMIPS/MHz (Drystone 2.1)
      • 223.03 CoreMark® (3.48 CoreMark/MHz at 64 MHz)
    • Energy benckmark
      • 318 ULPMark™ CP score
    • Supply and reset management
      • High efficiency embedded SMPS step-down converter with intelligent bypass mode
      • Ultra-safe, low-power BOR (brownout reset) with five selectable thresholds
      • Ultra-low-power POR/PDR
      • Programmable voltage detector (PVD)
      • VBAT mode with RTC and backup registers
    • Clock sources
      • 32 MHz crystal oscillator with integrated trimming capacitors (Radio and CPU clock)
      • 32 kHz crystal oscillator for RTC (LSE)
      • Internal low-power 32 kHz RC (LSI1)
      • Internal low-drift 32 kHz RC (LSI2)
      • Internal multispeed 100 kHz to 48 MHz oscillator, factory-trimmed
      • High speed internal 16 MHz factory trimmed RC
      • 1x PLL for system clock, ADC
    • Memories
      • 320 KB flash memory with sector protection (PCROP) against R/W operations, enabling radio stack and application
      • 48 KB SRAM, including 36 KB with hardware parity check
      • 20x 32-bit backup register
      • Boot loader supporting USART, SPI, I2C interfaces
      • 1 Kbyte (128 double words) OTP
      • OTA (over the air) Bluetooth® Low Energy
    • Rich analog peripherals (down to 1.62 V)
      • 12-bit ADC 2.5 Msps, 190 µA/Msps
      • 1x ultra-low-power comparator
    • System peripherals
      • Inter processor communication controller (IPCC) for communication with Bluetooth® Low Energy
      • HW semaphores for resource sharing between CPUs
      • 1x DMA controller (7x channels) supporting ADC, SPI, I2C, USART, AES, timers
      • 1x USART (ISO 7816, IrDA, SPI Master, Modbus, and Smartcard mode)
      • 1x LPUART (low power)
      • 1x SPI 32 Mbit/s
      • 1x I2C (SMBus/PMBus®)
      • Touch sensing controller, up to eight sensors
      • 1x 16-bit, four channels advanced timer
      • 1x 32-bit, four channels timer
      • 2x 16-bit ultra-low-power timer
      • 1x independent Systick
      • 1x independent watchdog
      • 1x window watchdog
    • Security and ID
      • Secure firmware installation (SFI) for Bluetooth® Low Energy SW stack
      • 2x hardware encryption AES maximum 256-bit for the application and the Bluetooth® Low Energy
      • HW public key authority (PKA)
      • Cryptographic algorithms: RSA, Diffie-Helman, ECC over GF(p)
      • True random number generator (RNG)
      • Sector protection against R/W operation (PCROP)
      • CRC calculation unit
      • Die information: 96-bit unique ID
      • IEEE 64-bit unique ID, possibility to derive Bluetooth® Low Energy 48-bit EUI
    • Up to 37 fast I/Os, 35 of them 5 V-tolerant
    • Development support
      • Serial wire debug (SWD), JTAG for the application processor
      • Application cross trigger
    • ECOPACK2 compliant packages

Circuit Diagram

More from the product line

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32WB15CC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32WB15CCU6
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM32WB15CCU6E
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM32WB15CCU7
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM32WB15CCU7E
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM32WB15CCY6TR
Active
WLCSP 49 3.3x3.4x0.6 P 0.4 mm Industrial Ecopack2

STM32WB15CCU6

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32WB15CCU6E

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32WB15CCU7

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32WB15CCU7E

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32WB15CCY6TR

Package:

WLCSP 49 3.3x3.4x0.6 P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP 49 3.3x3.4x0.6 P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32WB15CCU6E
Available at distributors

Distributor availability of STM32WB15CCU6E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WB15CCU6
Available at distributors

Distributor availability of STM32WB15CCU6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WB15CCU7E
Available at distributors

Distributor availability of STM32WB15CCU7E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WB15CCU7
Available at distributors

Distributor availability of STM32WB15CCU7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WB15CCY6TR
Available at distributors

Distributor availability of STM32WB15CCY6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WB15CCU6E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WB15CCU6E

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

37

Integrated op-amps:

-

Comparator:

1

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

13

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32WB15CCU6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WB15CCU6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

30

Integrated op-amps:

-

Comparator:

1

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

13

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32WB15CCU7E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WB15CCU7E

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

30

Integrated op-amps:

-

Comparator:

1

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

13

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32WB15CCU7 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WB15CCU7

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

30

Integrated op-amps:

-

Comparator:

1

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

13

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32WB15CCY6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WB15CCY6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

3

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

1

I/Os (High Current):

25

Integrated op-amps:

-

Comparator:

1

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

13

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors