STM32WBA50KG

Active
Education

Ultra-low-power, Arm Cortex-M33 MCU 100 MHz with 1 Mbyte of Flash memory, Bluetooth LE

Download datasheet Order Direct

Product overview

Description

The STM32WBA50KG multiprotocol wireless and ultra-low power devices embed a powerful and ultra-low power radio compliant with the Bluetooth® SIG Low Energy specification 5.4. They operate at a frequency of up to 100 MHz.

The devices integrate a 2.4 GHz RADIO supporting Bluetooth Low Energy, and make possible to use proprietary protocols.

The STM32WBA50KG are based on a high-performance Arm Cortex-M33 32-bit RISC core, featuring a single-precision floating-point unit (FPU), supporting all the Arm single-precision data-processing instructions and all the data types. This core also implements a full set of DSP (digital signal processing) instructions and a memory protection unit (MPU) that enhances the application security.

The devices embed high-speed memories (1 Mbyte of flash memory and 64 Kbytes of SRAM), an extensive range of enhanced I/Os and peripherals connected to AHB and APB buses on the 32-bit multi-AHB bus matrix.

A flexible life cycle is managed thanks to multiple levels readout protection and debug unlock with password.

Several protection mechanisms are available for embedded flash memory and SRAM, namely readout and write protection.

The devices embed several peripherals reinforcing security: a fast AES coprocessor, a PKA (public key accelerator), a HASH hardware accelerator, and a true random number generator.

Active tamper detection and protection against transient perturbation attacks, is achieved thanks to several internal monitoring generating secret data erase in case of attack. This helps to fit the PCI requirements for point of sales applications.

Hardware semaphores enable the synchronization between software processes.

The devices offer one 12-bit ADC (2.5 Msps), a low-power RTC, one 32-bit general-purpose timer, one 16-bit PWM timer for motor control, one 16-bit general-purpose timer, and one 16-bit low-power timer. They also feature standard and advanced communication interfaces, namely one I2C, one SPI, one USART, and one low-power UART.

The STM32WBA50KG operate in the -40 to 85 °C (105 °C junction) temperature range from a 1.71 to 3.6 V power supply.

The design of low-power applications is enabled by a comprehensive set of power-saving modes.

Many peripherals (including radio, communication, analog, and timer peripherals) can be functional and autonomous in Stop mode with direct memory access thanks to BAM (background autonomous mode) support.

Some independent power supplies are supported, like an analog independent supply input for ADC, and radio dedicated supply inputs for the 2.4 GHz RADIO.

The STM32WBA50KG devices are available in an UFQFPN32 package.

  • All features

    • Includes ST state-of-the-art patented technology
    • Ultra-low power radio
      • 2.4 GHz radio
      • RF transceiver supporting Bluetooth® Low Energy specification 5.4
      • RX sensitivity: -96 dBm (Bluetooth® Low Energy at 1 Mbps)
      • Programmable output power, +4 dBm with 1 dB steps
      • Integrated balun to reduce BOM
      • Single crystal operation
      • Suitable for systems requiring compliance with radio frequency regulations ETSI EN 300 328, EN 300 440, FCC CFR47 Part 15 and ARIB STD-T66
    • Operating conditions:
      • 1.71 to 3.6 V power supply
      • -40 to 85 °C temperature range
    • Ultra-low power platform with FlexPowerControl
      • Autonomous peripherals with DMA, functional down to Stop 1 mode
      • 160 nA Standby mode (8 wake-up pins)
      • 2.25 µA Standby mode with 16-Kbyte SRAM
      • 20.2 µA Stop mode with 16-Kbyte SRAM
      • 41.8 µA/MHz Run mode at 3.3 V
      • Radio: Rx 7.91 mA / Tx at 0 dBm 10.51 mA
      • Embedded regulator LDO
    • Core: Arm® 32-bit Cortex®-M33 CPU with MPU, DSP, and FPU
    • ART Accelerator: 8-Kbyte instruction cache allowing 0-wait-state execution from flash memory (frequency up to 100 MHz, 150 DMIPS)
    • Benchmarks
      • 1.5 DMIPS/MHz (Drystone 2.1)
      • 410 CoreMark® (4.10 CoreMark/MHz)
    • Real time clock (RTC) with hardware calendar, alarms, and calibration
    • Clock sources
      • 32 MHz crystal oscillator
      • 32 kHz crystal oscillator (LSE)
      • Internal low-power 32 kHz (±5%) RC
      • Internal 16 MHz factory trimmed RC (±1%)
      • PLL for system clock and ADC
    • Memories
      • 1 Mbyte flash memory with ECC, including 256 Kbytes with 100k cycles
      • 64-Kbyte SRAM, including 48 KB with parity check
      • 512-byte (32 rows) OTP
    • Rich analog peripherals (independent supply)
      • 12-bit ADC 2.5 Msps, with hardware oversampling
    • Communication peripherals
      • Two UARTs (ISO 7816, IrDA, modem)
      • SPI
      • I2C Fm+ (1 Mbit/s), SMBus/PMBus®
    • System peripherals
      • Touch sensing controller, up to 12 sensors, supporting touch key, linear, and rotary touch sensors
      • One 16-bit, advanced motor control timer
      • One 16-bit timer
      • One 32-bit timer
      • One low-power 16-bit timer (available in Stop mode)
      • One Systick timer
      • Two watchdogs
      • 8-channel DMA controller, functional in Stop mode
    • Security and cryptography
      • Flexible life cycle scheme with RDP and password protected debug
      • AES co-processor
      • Public key accelerator
      • HASH hardware accelerator
      • True random number generator, NIST SP800-90B compliant
      • 96-bit unique ID
      • Active tampers
      • CRC calculation unit
    • General purpose input/output:
      • 20 I/Os (most of them 5 V-tolerant) with interrupt capability
    • Development support
      • Serial wire debug (SWD), JTAG
    • ECOPACK2 compliant packages

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32WBA50KG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32WBA50KGU6
Active
UFQFPN 32 5x5x0.55 mm Industrial Ecopack2
STM32WBA50KGU6TR
Active
UFQFPN 32 5x5x0.55 mm Industrial Ecopack2

STM32WBA50KGU6

Package:

UFQFPN 32 5x5x0.55 mm

Material Declaration**:

Marketing Status

Active

Package

UFQFPN 32 5x5x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32WBA50KGU6TR

Package:

UFQFPN 32 5x5x0.55 mm

Material Declaration**:

Marketing Status

Active

Package

UFQFPN 32 5x5x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32WBA50KGU6
Active
1.9094 / 10k
Available at 5 distributors

Distributor availability of STM32WBA50KGU6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 490 1
ANGLIA Live EUROPE 10 1
MOUSER WORLDWIDE 182 1
AVNET AMERICA 200 0
DIGIKEY WORLDWIDE 190 1

Distributor reported inventory date: 3/30/2025

UFQFPN 32 5x5x0.55 mm Tray CHINA 5A992.c NEC -40 85

5 1

2 20

2 1 1 8 1 1

STM32WBA50KGU6TR
Active
1.9094 / 10k
Available at distributors

Distributor availability of STM32WBA50KGU6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
UFQFPN 32 5x5x0.55 mm Tape and Reel CHINA 5A992.c NEC -40 85

5 1

2 20

2 1 1 8 1 1

STM32WBA50KGU6 Active

Budgetary Price (US$)*/Qty:
1.9094 / 10k
Package:
UFQFPN 32 5x5x0.55 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
5A992.c
ECCN (EU):
NEC

Part Number:

STM32WBA50KGU6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

20

Integrated op-amps:

-

Comparator:

2

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

8

I2S (typ):

1

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

490

Min.Order

1

ANGLIA Live

Stock

10

Min.Order

1

MOUSER

Stock

182

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

200

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

190

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STM32WBA50KGU6TR Active

Budgetary Price (US$)*/Qty:
1.9094 / 10k
Package:
UFQFPN 32 5x5x0.55 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
5A992.c
ECCN (EU):
NEC

Part Number:

STM32WBA50KGU6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

5

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

20

Integrated op-amps:

-

Comparator:

2

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

8

I2S (typ):

1

Advanced Motor Control Timers:

1

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors