STM8L101G2

Active
Design Win Education

Ultra-low-power 8-bit MCU with 4 Kbytes Flash, 16 MHz CPU, integrated EEPROM

Download datasheet

Product overview

Description

The STM8L101x1 STM8L101x2 STM8L101x3 low-power family features the enhanced STM8 CPU core providing increased processing power (up to 16 MIPS at 16 MHz) while maintaining the advantages of a CISC architecture with improved code density, a 24-bit linear addressing space and an optimized architecture for low power operations.

The family includes an integrated debug module with a hardware interface (SWIM) which allows non-intrusive in-application debugging and ultrafast Flash programming.

All STM8L101xx microcontrollers feature low power low-voltage single-supply program Flash memory. The 8-Kbyte devices embed data EEPROM.

The STM8L101xx low power family is based on a generic set of state-of-the-art peripherals. The modular design of the peripheral set allows the same peripherals to be found in different ST microcontroller families including 32-bit families. This makes any transition to a different family very easy, and simplified even more by the use of a common set of development tools.

All STM8L low power products are based on the same architecture with the same memory mapping and a coherent pinout.

  • All features

    • Main microcontroller features
      • Supply voltage range 1.65 V to 3.6 V
      • Low power consumption (Halt: 0.3 µA, Active-halt: 0.8 µA, Dynamic Run: 150 µA/MHz)
      • STM8 Core with up to 16 CISC MIPS throughput
      • Temp. range: -40 to 85 °C and 125 °C
    • Memories
      • Up to 8 Kbytes of Flash program including up to 2 Kbytes of data EEPROM
      • Error correction code (ECC)
      • Flexible write and read protection modes
      • In-application and in-circuit programming
      • Data EEPROM capability
      • 1.5 Kbytes of static RAM
    • Clock management
      • Internal 16 MHz RC with fast wakeup time (typ. 4 µs)
      • Internal low consumption 38 kHz RC driving both the IWDG and the AWU
    • Reset and supply management
      • Ultra-low power POR/PDR
      • Three low-power modes: Wait, Active-halt, Halt
    • Interrupt management
      • Nested interrupt controller with software priority control
      • Up to 29 external interrupt sources
    • I/Os
      • Up to 30 I/Os, all mappable on external interrupt vectors
      • I/Os with programmable input pull-ups, high sink/source capability and one LED driver infrared output
    • Peripherals
      • Two 16-bit general purpose timers (TIM2 and TIM3) with up and down counter and 2 channels (used as IC, OC, PWM)
      • One 8-bit timer (TIM4) with 7-bit prescaler
      • Infrared remote control (IR)
      • Independent watchdog
      • Auto-wakeup unit
      • Beeper timer with 1, 2 or 4 kHz frequencies
      • SPI synchronous serial interface
      • Fast I2C Multimaster/slave 400 kHz
      • USART with fractional baud rate generator
      • 2 comparators with 4 inputs each
    • Development support
      • Hardware single wire interface module (SWIM) for fast on-chip programming and non intrusive debugging
      • In-circuit emulation (ICE)
    • 96-bit unique ID

Circuit Diagram

More from the product line

STM8L101

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM8L101G2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM8L101G2U6
Active
UFQFPN28 4X4X0.6 P0.5 NO EXP PAD Industrial Ecopack2
STM8L101G2U6A
Active
UFQFPN28 4X4X0.6 P0.5 NO EXP PAD Industrial Ecopack2
STM8L101G2U6TR
Active
UFQFPN28 4X4X0.6 P0.5 NO EXP PAD Industrial Ecopack2

STM8L101G2U6

Package:

UFQFPN28 4X4X0.6 P0.5 NO EXP PAD

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN28 4X4X0.6 P0.5 NO EXP PAD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L101G2U6A

Package:

UFQFPN28 4X4X0.6 P0.5 NO EXP PAD

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN28 4X4X0.6 P0.5 NO EXP PAD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM8L101G2U6TR

Package:

UFQFPN28 4X4X0.6 P0.5 NO EXP PAD

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN28 4X4X0.6 P0.5 NO EXP PAD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STM8L101G2U6
Available at distributors

Distributor availability of STM8L101G2U6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8L101G2U6TR
Available at distributors

Distributor availability of STM8L101G2U6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STM8L101G2U6A
Available at distributors

Distributor availability of STM8L101G2U6A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM8L101G2U6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8L101G2U6

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8L101G2U6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8L101G2U6TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STM8L101G2U6A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM8L101G2U6A

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors