STM32F401CC

Active
Education

High-performance access line, Arm Cortex-M4 core with DSP and FPU, 256 Kbytes of Flash memory, 84 MHz CPU, ART Accelerator

Download datasheet Order Direct

Product overview

Description

The STM32F401xB/STM32F401xC devices are based on the high-performance Arm® Cortex® -M4 32-bit RISC core operating at a frequency of up to 84 MHz. The Cortex®-M4 core features a Floating point unit (FPU) single precision which supports all Arm single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security.

The STM32F401xB/STM32F401xC incorporate high-speed embedded memories (up to 256 Kbytes of Flash memory, up to 64 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.

All devices offer one 12-bit ADC, a low-power RTC, six general-purpose 16-bit timers including one PWM timer for motor control, two general-purpose 32-bit timers. They also feature standard and advanced communication interfaces.

The STM32F401xB/STM32F401xC operate in the - 40 to + 125 °C temperature range from a 1.7 (PDR OFF) to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.

These features make the STM32F401xB/STM32F401xC microcontrollers suitable for a wide range of applications.

  • All features

    • Dynamic efficiency line with BAM (batch acquisition mode)
      • 1.7 V to 3.6 V power supply
      • -40 °C to 85/105/125 °C temperature range
    • Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from Flash memory, frequency up to 84 MHz, memory protection unit, 105 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
    • Memories
      • Up to 256 Kbytes of Flash memory
      • 512 bytes of OTP memory
      • Up to 64 Kbytes of SRAM
    • Clock, reset and supply management
      • 1.7 V to 3.6 V application supply and I/Os
      • POR, PDR, PVD and BOR
      • 4-to-26 MHz crystal oscillator
      • Internal 16 MHz factory-trimmed RC
      • 32 kHz oscillator for RTC with calibration
      • Internal 32 kHz RC with calibration
    • Power consumption
      • Run: 128 μA/MHz (peripheral off)
      • Stop (Flash in Stop mode, fast wakeup time): 42 μA typ @ 25 °C;65 μA max @25 °C
      • Stop (Flash in Deep power down mode, slow wakeup time): down to 10 μA typ@ 25 °C; 28 μA max @25 °C
      • Standby: 2.4 μA @25 °C / 1.7 V without RTC; 12 μA @85 °C @1.7 V
      • VBAT supply for RTC: 1 μA @25 °C
    • 1×12-bit, 2.4 MSPS A/D converter: up to 16 channels
    • General-purpose DMA: 16-stream DMA controllers with FIFOs and burst support
    • Up to 11 timers: up to six 16-bit, two 32-bit timers up to 84 MHz, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input, two watchdog timers (independent and window) and a SysTick timer
    • Debug mode
      • Serial wire debug (SWD) & JTAG interfaces
      • Cortex®-M4 Embedded Trace Macrocell™
    • Up to 81 I/O ports with interrupt capability
      • All IO ports 5 V tolerant
      • Up to 78 fast I/Os up to 42 MHz
    • Up to 11 communication interfaces
      • Up to 3 × I2C interfaces (1Mbit/s, SMBus/PMBus)
      • Up to 3 USARTs (2 x 10.5 Mbit/s, 1 x 5.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
      • Up to 4 SPIs (up to 42 Mbits/s at fCPU= 84 MHz), SPI2 and SPI3 with muxed full-duplex I2S to achieve audio class accuracy via internal audio PLL or external clock
      • SDIO interface
    • Advanced connectivity
      • USB 2.0 full-speed device/host/OTG controller with on-chip PHY
    • CRC calculation unit
    • 96-bit unique ID
    • RTC: subsecond accuracy, hardware calendar
    • All packages are ECOPACK2

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F401CC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F401CCF6TR
Preview
WLCSP 49 3x3x0.33 P 0.4 mm Industrial Ecopack2
STM32F401CCU6
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM32F401CCU6TR
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM32F401CCU7
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM32F401CCY6TT
Active
WLCSP 49 3x3x0.6 P 0.4 mm Industrial Ecopack2

STM32F401CCF6TR

Package:

WLCSP 49 3x3x0.33 P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Preview

Package

WLCSP 49 3x3x0.33 P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F401CCU6

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F401CCU6TR

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F401CCU7

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F401CCY6TT

Package:

WLCSP 49 3x3x0.6 P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP 49 3x3x0.6 P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
Ethernet
min
max
STM32F401CCF6TR
Preview
/ 10k
Available at distributors

Distributor availability of STM32F401CCF6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
WLCSP 49 3x3x0.33 P 0.4 mm Tape and Reel TAIWAN 3A991.a.2 NEC -40 85

6 2

36

3 3 10 2

STM32F401CCY6TT
Active
2.2593 / 10k
Available at distributors

Distributor availability of STM32F401CCY6TT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
WLCSP 49 3x3x0.6 P 0.4 mm Tape and Reel TAIWAN 3A991.a.2 NEC -40 85

6 2

36

3 3 10 2

STM32F401CCU6
Active
2.2469 / 10k
Available at 4 distributors

Distributor availability of STM32F401CCU6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 30287 1
MOUSER WORLDWIDE 942 1
AVNET AMERICA 1560 0
DIGIKEY WORLDWIDE 369 1

Distributor reported inventory date: 4/4/2025

UFQFPN 48 7x7x0.55 mm Tray CHINA 3A991.a.2 NEC -40 85

6 2

36

3 3 10 2

STM32F401CCU6TR
Active
2.2469 / 10k
Available at 2 distributors

Distributor availability of STM32F401CCU6TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1359 1
DIGIKEY WORLDWIDE 6774 1

Distributor reported inventory date: 4/4/2025

UFQFPN 48 7x7x0.55 mm Tape and Reel CHINA 3A991.a.2 NEC -40 85

6 2

36

3 3 10 2

STM32F401CCU7
Active
2.4042 / 10k
Available at 3 distributors

Distributor availability of STM32F401CCU7

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2429 1
MOUSER WORLDWIDE 1089 1
DIGIKEY WORLDWIDE 677 1

Distributor reported inventory date: 4/4/2025

UFQFPN 48 7x7x0.55 mm Tray CHINA 3A991.a.2 NEC -40 105

6 2

36

3 3 10 2

STM32F401CCF6TR Preview

Budgetary Price (US$)*/Qty:
-
Package:
WLCSP 49 3x3x0.33 P 0.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F401CCF6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

36

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Ethernet:

-

Distributor Name

Distributor reported inventory date:

STM32F401CCY6TT Active

Budgetary Price (US$)*/Qty:
2.2593 / 10k
Package:
WLCSP 49 3x3x0.6 P 0.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F401CCY6TT

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

36

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Ethernet:

-

Distributor Name

Distributor reported inventory date:

STM32F401CCU6 Active

Budgetary Price (US$)*/Qty:
2.2469 / 10k
Package:
UFQFPN 48 7x7x0.55 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F401CCU6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

36

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Ethernet:

-

Distributor Name

Farnell Element14

Stock

30287

Min.Order

1

MOUSER

Stock

942

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

1560

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

369

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/4/2025

STM32F401CCU6TR Active

Budgetary Price (US$)*/Qty:
2.2469 / 10k
Package:
UFQFPN 48 7x7x0.55 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F401CCU6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

36

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Ethernet:

-

Distributor Name

MOUSER

Stock

1359

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

6774

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/4/2025

STM32F401CCU7 Active

Budgetary Price (US$)*/Qty:
2.4042 / 10k
Package:
UFQFPN 48 7x7x0.55 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F401CCU7

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

2

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

36

Integrated op-amps:

-

Comparator:

-

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Ethernet:

-

Distributor Name

Farnell Element14

Stock

2429

Min.Order

1

MOUSER

Stock

1089

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

677

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/4/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors