Product overview
Description
The L6228 device is a DMOS fully integrated stepper motor driver with non-dissipative overcurrent protection, realized in BCD technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. The device includes all the circuitry needed to drive a two phase bipolar stepper motor including: a dual DMOS full bridge, the constant off time PWM current controller that performs the chopping regulation and the phase sequence generator, that generates the stepping sequence. Available in PowerSO36 and SO24 (20 + 2 + 2) packages, the L6228 device features a non-dissipative overcurrent protection on the high-side power MOSFETs and thermal shutdown.
-
All features
- Operating supply voltage from 8 to 52 V
- 2.8 A output peak current (1.4 A RMS)
- RDS(ON) 0.73 Ω typ. value at Tj = 25 °C
- Operating frequency up to 100 KHz
- Non-dissipative overcurrent protection
- Dual independent constant tOFF PWM current controllers
- Fast/slow decay mode selection
- Fast decay quasi-synchronous rectification
- Decoding logic for stepper motor full and half step drive
- Cross conduction protection
- Thermal shutdown
- Undervoltage lockout
- Integrated fast freewheeling diodes
Circuit Diagram
You might also like...
Recommended for you
Recommended Tools & Software
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
L6228D | Active | SO-24 | Industrial | Ecopack1 | 10 | 2022-01-01T00:00:00.000+01:00 | |
L6228DTR | Active | SO-24 | Industrial | Ecopack1 | 10 | 2022-01-01T00:00:00.000+01:00 | |
L6228PD | Active | PowerSO 36 | Industrial | Ecopack2 | 10 | 2022-01-01T00:00:00.000+01:00 | |
L6228PDTR | Active | PowerSO 36 | Industrial | Ecopack2 | 10 | 2022-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
L6228PD | | | 2 distributors | |||||||||||
L6228D | | | 3 distributors | |||||||||||
L6228PDTR | | | 3 distributors | |||||||||||
L6228DTR | | | 2 distributors |
L6228PD Active
L6228D Active
L6228PDTR Active
L6228DTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors