Product overview
Description
The L6228Q is a DMOS fully integrated stepper motor driver with non-dissipative overcurrent protection, realized in BCDmultipower technology, which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip. The device includes all the circuitry needed to drive a two-phase bipolar stepper motor including: a dual DMOS full bridge, the constant off time PWM current controller that performs the chopping regulation and the phase sequence generator, that generates the stepping sequence. Available in VFQFPN32 5 mm x 5 mm package, the L6228Q features a non-dissipative overcurrent protection on the high side power MOSFETs and thermal shutdown.
-
All features
- Operating supply voltage from 8 to 52 V
- 2.8 A output peak current (1.4 A RMS)
- RDS(on)0.73 Ω typ. value @ TJ = 25 °C
- Operating frequency up to 100 kHz
- Non dissipative overcurrent protection
- Dual independent constant tOFF PWM current controllers
- Fast/slow decay mode selection
- Fast decay quasi-synchronous rectification
- Decoding logic for stepper motor full and half step drive
- Cross conduction protection
- Thermal shutdown
- Undervoltage lockout
- Integrated fast free wheeling diodes
Circuit Diagram
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
L6228Q | Active | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | 10 | 2022-01-01T00:00:00.000+01:00 | |
L6228QTR | Active | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | 10 | 2022-01-01T00:00:00.000+01:00 | |
L6228Q
Package:
VFQFPN 32 5x5x1.0 mmMaterial Declaration**:
L6228QTR
Package:
VFQFPN 32 5x5x1.0 mmMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
L6228Q | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L6228QTR | | | distributors No availability of distributors reported, please contact our sales office |
L6228Q Active
L6228QTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors