L6480

Active
Education

Fully integrated microstepping motor controller with motion engine and SPI

Download datasheet Order Direct

Product overview

Description

The L6480 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping.

It integrates a dual full bridge gate driver for N-channel MOSFET power stages with embedded non dissipative overcurrent protection. Thanks to a unique voltage mode driving mode which compensates for BEMF, bus voltage and motor winding variations, the microstepping of a true 1/128-step resolution is achieved. The digital control core can generate user defined motion profiles with acceleration, deceleration, speed or target position easily programmed through a dedicated register set. All application commands and data registers, including those used to set analog values (i.e. current protection trip point, deadtime, PWM frequency, etc.) are sent through a standard 5-Mbit/s SPI. A very rich set of protections (thermal, low bus voltage, overcurrent and motor stall) makes the L6480 device “bullet proof”, as required by the most demanding motor control applications.

  • All features

    • Operating voltage: 7.5 V - 85 V
    • Dual full bridge gate driver for N-channel MOSFETs
    • Fully programmable gate driving
    • Embedded Miller clamp function
    • Programmable speed profile
    • Up to 1/128 microstepping
    • Sensorless stall detection
    • Integrated voltage regulators
    • SPI interface
    • Low quiescent standby currents
    • Programmable non dissipative overcurrent protection
    • Overtemperature protection

Circuit Diagram

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-SPIN005

      Active

      Firmware library for L6480, L6482 stepper motor drivers

      Motor Control IC Software --
      STSW-SPIN005

      Description:

      Firmware library for L6480, L6482 stepper motor drivers
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-SPIN002

      Active

      Evaluation software with graphical user interface for STSPIN motor driver ICs

      Motor control software development tools ST
      STSW-SPIN002

      Description:

      Evaluation software with graphical user interface for STSPIN motor driver ICs
    • Part number
      Status
      Description
      Type
      Supplier

      EVAL6480H

      Active

      Fully integrated microstepping motor controller with motion engine and SPI evaluation board

      Motor control ST
      EVAL6480H

      Description:

      Fully integrated microstepping motor controller with motion engine and SPI evaluation board

      EVAL6480H-DISC

      Active

      L6480 Discovery: development tool to explore L6480 motor controller

      Motor control ST
      EVAL6480H-DISC

      Description:

      L6480 Discovery: development tool to explore L6480 motor controller

      EVL6480

      Active

      Stepper motor driver evaluation board based on the L6480 device

      Motor control ST
      EVL6480

      Description:

      Stepper motor driver evaluation board based on the L6480 device

      STEVAL-PCC009V2

      Active

      IBU Motor Control & IPS universal interface

      Motor control ST
      STEVAL-PCC009V2

      Description:

      IBU Motor Control & IPS universal interface

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6480

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L6480H
Active
TSSOP-38L Industrial Ecopack2 15 2022-01-01T00:00:00.000+01:00
L6480HTR
Active
TSSOP-38L Industrial Ecopack2 15 2022-01-01T00:00:00.000+01:00

L6480H

Package:

TSSOP-38L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-38L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L6480HTR

Package:

TSSOP-38L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-38L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L6480HTR
Available at 2 distributors

Distributor availability of L6480HTR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 6308 1
DIGIKEY WORLDWIDE 6750 1

Distributor reported inventory date: 3/30/2025

L6480H
Available at 2 distributors

Distributor availability of L6480H

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 78 1
DIGIKEY WORLDWIDE 234 1

Distributor reported inventory date: 3/30/2025

L6480HTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6480HTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

MOUSER

Stock

6308

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

6750

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

L6480H Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6480H

Operating Temperature (°C)

Min:

Max:

Distributor Name

MOUSER

Stock

78

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

234

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors