PWD5T60

Active
Education Education

Compact high-voltage three-phase power stage with integrated gate driver

Download datasheet Order Direct

Product overview

Description

The PWD5T60 is a is a three-phase high-density power driver integrating gate driver and six N-channel power MOSFETs. The PWD5T60 is the optimal solution for motor drive applications such as fans, pumps and small appliances.

The integrated power MOSFETs have RDS(on) of 1.38 Ω and 500 V blocking voltage. The high integration of the device allows to efficiently drive loads with reduced footprint, making PWD5T60 the optimal solution for space constrained applications.

The device has dedicated input pins for each output and a shutdown pin. The logic inputs are CMOS/TTL compatible down to 3.3 V for easy interfacing with control devices. Matched delays between low-side and high-side sections guarantee no cycle distortion and allow high-frequency operation.

Robustness is a distinctive factor of PWD5T60. Prevention from cross conduction is ensured by interlocking and deadtime functions and a comparator featuring advanced smart ShutDown function ensures fast and effective protection against overload and overcurrent.

The dedicated UVLO protections on both low-side and high-side prevent the power switches from operating in low efficiency or dangerous conditions, enabling optimal and fail-safe operation.

The zero-drop integrated bootstrap diodes as well as all of the embedded features enable the design of compact and simple PCB layout, and reduce the overall bill of material and application cost. The device is available in a compact VFQFPN 12x12x0.95 mm.

  • All features

    • Power driver integrating gate driver and high-voltage power MOSFETs:
      • RDS(on) = 1.38 Ω
      • BVDSS = 500 V
    • Wide input supply voltage range from 9 V to 20 V
    • Integrated zero-drop bootstrap diodes
    • Comparator for fast overcurrent protection with Smart ShutDown functionality
    • Overtemperature protection
    • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
    • Matched propagation delay for all channels
    • UVLO function on low-side and high-side
    • Interlocking and deadtime functions
    • Dedicated enable pin
    • Very compact and simplified layout

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EC-i 40 Motor with Encoder

      Active

      EC-i 40 Motor with Encoder

      Companion devices from partners maxon motor
      EC-i 40 Motor with Encoder

      Description:

      EC-i 40 Motor with Encoder
    • Part number
      Status
      Description
      Type
      Supplier

      EVLPWD-FAN-PUMP

      Active

      PWD5T60 circular reference design for 100 W inverter optimized for fan and pump applications

      Motor control ST
      EVLPWD-FAN-PUMP

      Description:

      PWD5T60 circular reference design for 100 W inverter optimized for fan and pump applications

      EVLPWD5T60

      Active

      Evaluation board for the PWD5T60 compact high-voltage 3-phase power stage with integrated gate driver

      Motor control ST
      EVLPWD5T60

      Description:

      Evaluation board for the PWD5T60 compact high-voltage 3-phase power stage with integrated gate driver

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PWD5T60

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
PWD5T60
Active
VFQFPN 12X12X0.95 35L PITCH 0.65 Industrial Ecopack3 15 2025-01-01T00:00:00.000+01:00
PWD5T60TR
Active
VFQFPN 12X12X0.95 35L PITCH 0.65 Industrial Ecopack3 15 2025-01-01T00:00:00.000+01:00

PWD5T60

Package:

VFQFPN 12X12X0.95 35L PITCH 0.65

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 12X12X0.95 35L PITCH 0.65

Grade

Industrial

RoHS Compliance Grade

Ecopack3

PWD5T60TR

Package:

VFQFPN 12X12X0.95 35L PITCH 0.65

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 12X12X0.95 35L PITCH 0.65

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
PWD5T60TR
Available at 4 distributors

Distributor availability of PWD5T60TR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 289 1
ANGLIA Live EUROPE 10 1
MOUSER WORLDWIDE 2070 1
DIGIKEY WORLDWIDE 2474 1

Distributor reported inventory date: 4/16/2025

PWD5T60
Available at distributors

Distributor availability of PWD5T60

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

PWD5T60TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

PWD5T60TR

Distributor Name

Farnell Element14

Stock

289

Min.Order

1

ANGLIA Live

Stock

10

Min.Order

1

MOUSER

Stock

2070

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2474

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

PWD5T60 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

PWD5T60

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors