Product overview
Description
The EVLPWD-FAN-PUMP board is a 3-phase complete inverter based on the STM32G071RBT6 Cortex®-M0+ microcontroller and PWD5T60 3-phase motor driver.
The evaluation board has been designed, in terms of characteristics and form factor, to address some of the main product applications of the PWD5T60, such as fans and pumps.
The board has a configurable single or three-shunt sensing topology, and both the field-oriented control (FOC) and 6-step control can be implemented. This allows permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors to be driven.
A current comparator allows the cycle-by-cycle current limiter feature to implement a current mode control.
The presence of on-board bus voltage sensing can be exploited for overvoltage or undervoltage protection. The driver, in addition, has an undervoltage lockout mechanism to protect against VCC supply voltage drop.
The driver built-in overcurrent circuitry allows almost immediate hardware protection, without the intervention of the microcontroller.
The possibility to use a temperature sensor completes the set of protection features.
The demonstration board is compatible with a wide range of input voltages and includes a power supply stage with the VIPER011LS in buck configuration to generate the +12 V and +3.3 V supply voltages required by the application. The input stage of the board is equipped with a complete AC mains line filter.
Programming and debugging of firmware can be performed with standard STM32 tools through an external STLINK debugger (such as STLINK/V3).
-
All features
- Input voltage from 15 VAC (20 VDC) to 280 VAC (400 VDC)
- Suitable for applications up to 100 W
- Output current up to 0.7 Arms
- Adjustable overcurrent protection threshold set to 1.8 Apeak
- PWD5T60 system-in-packaging featuring:
- High-voltage 3-phase gate driver
- Integrated power MOSFETs with RDS(on) 1.38 Ω and BVDSS = 500 V
- STM32G071RBT6 Arm® Cortex®-M0+ 32-bit MCU featuring:
- 128 KB Flash
- 36 KB RAM
- 4x USART, timers, ADC, DAC, standard communication interfaces
- Selectable single or three-shunt current sensing topology suitable for:
- Sensored or sensorless 6-step algorithm
- Sensored or sensorless space vector (FOC) algorithm
- Digital Hall effect sensor and encoder input
- Plug-and-play due to available 6-step/FOC firmware
- Speed regulation through an external potentiometer
- Fully protected:
- Thermal shutdown
- Overvoltage/undervoltage lockout
- Overcurrent protection
- Bus voltage sensing
- 12 V VCC and 3.3 V VDD supplies are internally generated
- Serial wire debug (SWD) port for debugging/programming
- Compact footprint (80 mm diameter)