Product overview
Description
The STSPIN250 is a single brush DC motor driver integrating a low Rds(ON) power stage in a small VFQFPN 3 x 3 mm package.
The full-bridge implements a PWM current controller with fixed OFF time.
The device is designed to operate in battery-powered scenarios and can be forced in a zero-consumption state allowing a significant increase in battery life.
The device offers a complete set of protection features including overcurrent, overtemperature and short-circuit protection.
-
All features
- Operating voltage from 1.8 to 10 V
- Maximum output current 2.6 Arms with OUTAx paralled to OUTBx
- RDS(ON) HS + LS = 0.2 Ω typ.
- Current control with programmable off-time
- Full protection set
- Non-dissipative overcurrent protection
- Short-circuit protection
- Thermal shutdown
- Energy saving and long battery life with standby consumption less than 80 nA
You might also like...
Featured Videos
Recommended for you
Recommended Tools & Software
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 04 Nov 2016 | 04 Nov 2016 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 31 Oct 2024 | 31 Oct 2024 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Aug 2020 | 07 Aug 2020 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
02.2018 | 18 Jul 2022 | 18 Jul 2022 | ||
1.0 | 18 Jun 2024 | 18 Jun 2024 |
Brochures (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.24 | 10 Oct 2024 | 10 Oct 2024 | ||
1.0 | 13 Sep 2024 | 13 Sep 2024 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 | ||
12.2024 | 17 Dec 2024 | 17 Dec 2024 |
Magazine Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Feb 2024 | 21 Feb 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STSPIN250 | Active | VFQFPN 16 3x3x1.0 | Industrial | Ecopack2 | 15 | 2025-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STSPIN250 | Active | 1.1212 / 1k | 5 distributors | VFQFPN 16 3x3x1.0 | Tape and Reel | THAILAND | EAR99 | NEC | -40 | 150 |
STSPIN250 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors