Product overview
Description
The STSPIN32F025x is a system in package providing an extremely integrated solution suitable for driving three-phase applications.
It embeds an MCU (STM32F031x6x7) featuring an ARM® 32-bit Cortex®-M0 CPU and a 250V triple half bridge gate driver, able to drive N-channel power MOSFETs or IGBTs.
A comparator featuring advanced smartSD function is integrated in the device, ensuring fast and effective protection against overload and overcurrent.
The high-voltage bootstrap diodes are also integrated, as well as anti cross-conduction (interlocking), deadtime and UVLO protection on both the lower and upper driving sections, which prevents the power switches from operating in low efficiency or dangerous conditions. Matched delays between low and high-side sections guarantee no cycle distortion.
The integrated MCU allows performing FOC, 6-step sensorless and other advanced driving algorithm including the speed control loop.
It has WR and RD protection for embedded flash memory to prevent unwanted writing and reading, and it can be put in standby mode to reduce the power consumption.
The MCU provides 21 general-purpose I/O ports (GPIO) with 5 V tolerant capability, one 12-bit analog-to-digital converter with up to 10 channels performing conversions in a single-shot or scan modes, 6 synchronizable general-purpose timers and supports an easy to use debugging serial interface (SWD).
All of the integrated features of STSPIN32F025x make design of the application PCB easier, and result in reduced PCB area consumption, bill of material and overall application cost.
-
All features
- Three-phase gate drivers
- High voltage rail up to 250 V
- dV/dt transient immunity ±50 V/ns
- Gate driving voltage range from 9V to 20V
- Driver current capability:
- STSPIN32F0251/Q: 200/350 mA source/sink current
- STSPIN32F0252/Q: 1/0.85 A source/sink current
- 32-bit ARM® Cortex®-M0 core:
- Up to 48 MHz clock frequency
- 4-kByte SRAM with HW parity
- 32-kByte Flash memory with option bytes
- used for write/readout protection
- 21 general-purpose I/O ports (GPIO)
- 6 general-purpose timers
- 12-bit ADC converter (up to 10 channels)
- I2C, USART and SPI interfaces
- Matched propagation delay for all channels
- Integrated bootstrap diodes
- Comparator for fast over current protection
- UVLO, Interlocking and deadtime functions
- Smart shutdown (smartSD) function
- Standby mode for low power consumption
- On-chip debug support via SWD
- Extended temperature range: -40 to +125 °C
- Package:
- TQFP 10x10 64L pitch 0.5 Creepage 1.2 mm
- QFN 10x10 72L pitch 0.5 Creepage 1.8 mm
- Three-phase gate drivers
You might also like...
Featured Videos
Recommended for you
Recommended Tools & Software
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STSPIN32F0251 | Active | TQFP 64 10x10x1.0 | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 | |
STSPIN32F0251Q | Active | VFQFPN 10X10X0.95 72L PITCH 05 | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 | |
STSPIN32F0251QTR | Active | VFQFPN 10X10X0.95 72L PITCH 05 | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 | |
STSPIN32F0251TR | Active | TQFP 64 10x10x1.0 | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 |
STSPIN32F0251Q
Package:
VFQFPN 10X10X0.95 72L PITCH 05Material Declaration**:
STSPIN32F0251QTR
Package:
VFQFPN 10X10X0.95 72L PITCH 05Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STSPIN32F0251TR | Active | 2.175 / 1k | 4 distributors | TQFP 64 10x10x1.0 | Tape and Reel | TAIWAN | 3A991.a.2 | NEC | -40 | 125 | ||||
STSPIN32F0251Q | Active | 2.1125 / 1k | 2 distributors | VFQFPN 10X10X0.95 72L PITCH 05 | Tray | THAILAND | 3A991.a.2 | NEC | -40 | 125 | ||||
STSPIN32F0251 | Active | 2.175 / 1k | 1 distributors | TQFP 64 10x10x1.0 | Tray | TAIWAN | 3A991.a.2 | NEC | -40 | 125 | ||||
STSPIN32F0251QTR | Active | 2.1125 / 1k | 3 distributors | VFQFPN 10X10X0.95 72L PITCH 05 | Tape and Reel | THAILAND | 3A991.a.2 | NEC | -40 | 125 |
STSPIN32F0251TR Active
STSPIN32F0251Q Active
STSPIN32F0251 Active
STSPIN32F0251QTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors