Product overview
Description
The STSPIN32F0A is a System-In-Package providing an integrated solution suitable for driving three-phase BLDC motors using different driving modes.
It embeds a triple half-bridge gate driver able to drive power MOSFETs with a current capability of 600 mA (sink and source). The high- and low-side switches of same half-bridge cannot be simultaneously driven high thanks to an integrated interlocking function.
An internal DC/DC buck converter provides the 3.3 V voltage suitable to supply both the MCU and external components. An internal LDO linear regulator provides the supply voltage for gate drivers.
The integrated operational amplifiers are available for the signal conditioning, e.g. the current sensing across the shunt resistors.
A comparator with a programmable threshold is integrated to perform the overcurrent protection.
The integrated MCU (STM32F031C6 with extended temperature range, suffix 7 version) allows performing field-oriented control, the 6-step sensorless and other advanced driving algorithms. It has the write-protection and read-protection feature for the embedded Flash memory to protect against unwanted writing and/or reading. It is possible to download the firmware on-the-field through the serial interface thanks to the embedded bootloader.
The STSPIN32F0A device also features overtemperature and undervoltage lockout protections and can be put in the standby mode to reduce the power consumption. The device provides 16 general-purpose I/O ports (GPIO) with the 5 V tolerant capability, one 12-bit analog-to-digital converter with up to 9 channels performing conversions in a single-shot or scan modes, 5 synchronizable general-purpose timers and supports an easy to use debugging serial interface (SWD).
-
All features
- Extended operating voltage from 6.7 to 45 V
- Three-phase gate drivers
- 600 mA sink/source
- Integrated bootstrap diodes
- Cross-conduction prevention
- 32-bit ARM® Cortex®-M0 core:
- Up to 48 MHz clock frequency
- 4-kByte SRAM with HW parity
- 32-kByte Flash memory with option bytes used for write/readout protection
- Availability FW bootloader
- 3.3. V DC/DC buck converter regulator with overcurrent, short-circuit, and thermal protection
- 12 V LDO linear regulator with thermal protection
- 16 general-purpose I/O ports (GPIO)
- 5 general-purpose timers
- 12-bit ADC converter (up to 9 channels)
- I2C, USART and SPI interfaces
- 3 rail-to-rail operation amplifiers for signal conditioning
- Comparator for overcurrent protection with programmable threshold
- Standby mode for low power consumption
- UVLO protection on each power supply:
- VM, VDD, VREG and VBOOTx
- On-chip debug support via SWD
- Extended temperature range: -40 to +125 °C
You might also like...
Featured Videos
Recommended for you
Recommended Tools & Software
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 22 Sep 2017 | 22 Sep 2017 |
Application Notes (5 of 8)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 08 Mar 2019 | 08 Mar 2019 | ||
1.0 | 31 Oct 2024 | 31 Oct 2024 | ||
1.0 | 21 Oct 2019 | 21 Oct 2019 | ||
2.0 | 17 Jan 2025 | 17 Jan 2025 | ||
3.0 | 06 Mar 2025 | 06 Mar 2025 | ||
2.1 | 18 Dec 2024 | 18 Dec 2024 | ||
3.1 | 10 Mar 2025 | 10 Mar 2025 | ||
1.0 | 18 Dec 2024 | 18 Dec 2024 |
User Manuals (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 13 Jun 2024 | 13 Jun 2024 | ||
1.0 | 27 Nov 2023 | 27 Nov 2023 |
Application Notes for related Tools & Software (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 31 Oct 2024 | 31 Oct 2024 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Aug 2020 | 07 Aug 2020 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 17 May 2021 | 17 May 2021 | ||
11.2017 | 27 Jan 2023 | 27 Jan 2023 | ||
1.2021 | 11 Jan 2021 | 11 Jan 2021 |
Brochures (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.24 | 10 Oct 2024 | 10 Oct 2024 | ||
1.0 | 13 Sep 2024 | 13 Sep 2024 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 | ||
12.2024 | 17 Dec 2024 | 17 Dec 2024 |
Magazine Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Feb 2024 | 21 Feb 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STSPIN32F0A | Active | VFQFPN 48 7x7x1.0 mm | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 | |
STSPIN32F0ATR | Active | VFQFPN 48 7x7x1.0 mm | Industrial | Ecopack2 | 10 | 2024-01-01T00:00:00.000+01:00 | |
STSPIN32F0A
Package:
VFQFPN 48 7x7x1.0 mmMaterial Declaration**:
STSPIN32F0ATR
Package:
VFQFPN 48 7x7x1.0 mmMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STSPIN32F0A | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STSPIN32F0ATR | | | distributors No availability of distributors reported, please contact our sales office |
STSPIN32F0A Active
STSPIN32F0ATR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors