STSPIN32G0A2

Active

Advanced brushless motor controller with embedded STM32G0 MCU

Download datasheet Order Direct

Product overview

Description

The STSPIN32G0 is a family of highly integrated system-in-package providing solution suitable for driving three-phase brushless motors using different driving modes extremely reducing the BOM and area.

It is composed by four part numbers, for full flexibility in balancing the resources among op-amp for current sensing, GPIOs and specifically dedicated features like a precise reference for the ADC.

It embeds a triple half-bridge gate driver able to drive power MOSFETs with a current capability of 600 mA (sink and source). The high and low-side switches of the same half-bridge cannot be simultaneously driven high thanks to an integrated interlocking function.

An internal DC-DC buck converter provides the 3.3 V voltage suitable to supply both the MCU and external components. An internal LDO linear regulator provides the supply voltage for gate drivers.

The integrated operational amplifiers are available for the signal conditioning, for example, the current sensing across the shunt resistors.

A comparator is integrated to perform the overcurrent protection.

The integrated MCU (STM32G031x8) allows performing field oriented control, the 6-step sensorless, and other advanced driving algorithms including the speed control loop. It has the write-protection and read-protection feature for the embedded flash memory to protect against unwanted writing and/or reading.

The device also features overtemperature and undervoltage lockout protections and can be put into standby mode to reduce the power consumption. The device provides 23 general-purpose I/O ports (GPIO) , one 12-bit analog-to-digital converter with up to 11 channels performing conversions in a single-shot or scan modes, 5 synchronizable general-purpose timers and supports an easy-to-use debugging serial interface (SWD). The embedded bootloader allows flash and option byte management through UART and I2C interfaces.

  • All features

    • Operating voltage from 6.7 to 45 V
    • Three-phase gate drivers:
      • 600 mA sink/source
      • Integrated bootstrap diodes
      • Cross-conduction prevention
    • 32-bit ARM® Cortex-M0+ core:
      • Up to 64 MHz clock frequency
      • 8-kbyte SRAM with hardware parity check
      • 64-kbyte flash memory with protection and securable area
    • 3.3. V DC-DC buck converter regulator with overcurrent, short-circuit, and thermal protection
    • 12 V LDO linear regulator with thermal protection
    • Up to 23 fast I/O ports (GPIO)
    • 5-channel DMA controller with flexible mapping
    • 12-bit ADC (up to 11 external channels) with 2.5 Msps conversion rate
    • Advanced-control timer dedicated for motor control
    • Up to 5 general purpose timers (1 x 32-bit + 4 x 16-bit)
    • I2C, USART, and SPI interfaces
    • Up to 3 rail-to-rail operation amplifiers for signal conditioning
    • Comparator for overcurrent protection
    • Standby mode for low power consumption
    • UVLO protection on each power supply:
      • VM, VDD, VREG, and VBOOTx
    • On-chip debug support via SWD and embedded bootloader through UART and I2C
    • Extended temperature range: -40 to +125 °C

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.