EVLSPIN32G0A2

Active
Design Win

Brushless motor driver evaluation board based on STSPIN32G0A2

Download databrief Order Direct

Product overview

Description

The EVLSPIN32G0A2 is a 3-phase brushless motor driver board based on the STSPIN32G0A2.

The power stage is composed by six STD140N6F7 60 V MOSFETs in STripFET F7 technology that can operate up to 45 V and deliver up to 15 Arms.

The board provides a three-shunt sensing topology suitable for high performance Field Oriented Control and 6-step algorithms and a full set of protections: voltage monitoring, PCB temperature monitoring, overcurrent comparator, and UVLO on gate driver supplies.

A dedicated connector allows interfacing with both digital Hall-effect based position sensors and incremental encoders.

The user can program and debug the STSPIN32G0A2’s embedded MCU firmware through the on-board STLINK V2-1 that also offers UART communication via virtual COM and direct binary download (mass storage peripheral).

The board, in combination with the STM32 Motor Control SDK, is designed to support the engineers to test, develop, and validate motor control designs for applications such as power tools, home appliances, fans, and pumps.

  • All features

    • Input voltage from 7 V to 45 V
    • Output current up to 15 Arms
    • Power stage based on STD140N6F7 MOSFETs
    • Three-shunt current sensing topology
    • 3.3 V buck regulator
    • 12 V LDO regulator
    • Digital Hall sensors and encoder input
    • Overcurrent comparator
    • Bus voltage sensing
    • PCB temperature sensing
    • Embedded ST-LINK/V2-1 (Virtual COM + Mass storage + SWD debugger and programmer)
    • Easy user interface with buttons and potentiometer

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVLSPIN32G0A2
Active
CARD Industrial Ecopack1 -

EVLSPIN32G0A2

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVLSPIN32G0A2
Available at distributors

Distributor availability of EVLSPIN32G0A2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLSPIN32G0A2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLSPIN32G0A2

Supplier:

ST

Core Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors