Product overview
Description
The ST25R3920B is an automotive grade high performance NFC universal device supporting NFC initiator, NFC target, NFC reader and NFC card emulation modes.
Designed for CCC (car connectivity consortium) digital key applications, the ST25R3920B enables fast product development for car access/start applications in areas like door handle or center console, and enables additional functionality, like pairing or NFC card protection combined with a Qi charger. Being very robust and noise tolerant while at the same time reducing electromagnetic emission, the device works even under harsh conditions, enabling an easier certification.
The device includes an advanced analog front end (AFE) and a highly integrated data framing system for ISO18092 passive and active initiator, ISO 18092 passive and active target, NFC-A/B (ISO14443A/B) reader including higher bit rates, NFC-F (FeliCa™) reader, NFC-V (ISO15693) reader up to 53 kbps, and NFC-A / NFC-F card emulation.
Special stream and transparent modes of the AFE and framing system is used to implement other custom protocols in reader or card emulation modes.
The ST25R3920B features high RF power with dynamic power output to directly drive antennas at high efficiency, achieving large interaction distance even with small antenna sizes common in door handles. The device include additional features, making it incomparable for low power applications. It offers low power card detection by performing a measurement of the amplitude or phase of the antenna signal while reducing power consumption to a minimum.
The ST25R3920B is designed to operate from a wide power supply range (2.6 to 5.5 V from -40 °C to +105 °C, 2.4 to 5.5 V from -20 °C to +105 °C), and a wide peripheral IO voltage range (from 1.65 to 5.5 V).
Due to this combination of high RF output power, low power modes, wide supply range and AEC-Q100 grade 2 qualification the device is perfectly suited for automotive applications.
-
All features
- AEC-Q100 qualified
- Operating modes
- Reader/writer
- Card emulation
- Active and passive peer to peer
- RF communication
- EMVCo® 3.1a analog and digital compliant
- NFC-A / ISO14443A up to 848 kbit/s
- NFC-B / ISO14443B up to 848 kbit/s
- NFC-F / FeliCa™ up to 424 kbit/s
- NFC-V / ISO15693 up to 53 kb/s
- NFC-A / ISO14443A (106 kbit/s) and NFC-F / FeliCa™ (212/424 kbit/s) card emulation
- Active and passive peer to peer initiator and target modes, up to 424 kbit/s
- Low level modes to implement MIFARE Classic® compliant or other custom protocols
- Key features
- Dynamic power output (DPO) controls the field strength to stay within given limits
- Active wave shaping (AWS) reduces over-and under-shoots
- Noise suppression receiver (NSR) allows reception in noisy environment
- Automatic antenna tuning (AAT) via variable capacitor
- Integrated EMVCo® 3.1a compliant EMD handling
- Automatic gain control and squelch feature to maximize SNR
- Low power NFC active and passive target modes
- Adjustable ASK modulation depth, from 0 to 82%
- Integrated regulators to boost system PSRR
- AM/PM and I/Q demodulator with baseband channel summation or automatic channel selection
- Possibility to drive two independent single ended antennas
- Measurement of antenna voltage amplitude and phase, RSSI, on-chip supply and regulated voltages
- External communication interfaces
- 512-byte FIFO
- Serial peripheral interface (SPI) up to 5 Mbit/s
- I2C with up to 400 kbit/s in Fast-mode, 1 Mbit/s in Fast-mode Plus, and 3.4 Mbit/s in High-speed mode
- Electrical characteristics
- Wide supply voltage and ambient temperature range (2.6 to 5.5 V from -40 °C to +105 °C, 2.4 to 5.5 V from -20 °C to +105 °C)
- Wide peripheral communication supply range, from 1.65 to 5.5 V
- Quartz oscillator capable of operating with 27.12 MHz crystal with fast start-up
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
ST25R3920B-AQWT | Active | VFQFPN 5X5X1 32L WETTABLE FLANKS | Automotive | Ecopack2 | - | - | |
ST25R3920B-AQWT
Package:
VFQFPN 5X5X1 32L WETTABLE FLANKSMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||
ST25R3920B-AQWT | | | 4 distributors |
|
|
ST25R3920B-AQWT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors