Product overview
Description
ST25TN512 and ST25TN01K devices are NFC Forum Type 2 tag IC with TruST25 digital signature, Augmented NDEF, and privacy features.
The RF interface is compliant with ISO/IEC 14443-2 and 14443-3 Type A standards, and NFC Forum Type 2 tag specification. Thanks to its internal tuning capacitance and harvesting of operating power from RF field provided by the NFC poller, it simply operates with an antenna and without additional component.
The embedded electrically erasable programmable memory (EEPROM) can be written with a NDEF message conforming to NFC Forum specification offering native tap with all NFC-enabled phones.
The Augmented NDEF feature allows the tag to answer dynamic NDEF message without modification of the EEPROM by the user.
The TruST25 digital signature helps fighting against counterfeiting.
The kill feature guarantees user privacy by permanently muting the tag with a simple software procedure.
In this document, the term ST25TN refers interchangeably to ST25TN512 or ST25TN01K.
-
All features
- Includes ST state-of-the-art patented technology
- Contactless interface
- Full compliancy with NFC Forum Type 2 tag and ISO/IEC 14443 type A specifications
- Power supplied by 13.56 MHz transmitter field
- Data transfer at 106 kbit/s
- Anticollision support for management of several tags in the field simultaneously
- Natively supported by Android™ and iOS™ phones
- Internal tuning capacitance 50 pF
- Memory
- Up to 208 bytes (1664 bits) dedicated to user content
- Accessible by blocks of four bytes
- NFC Forum NDEF format support
- Augmented NDEF (contextual automatic NDEF message)
- 100 000 Write cycles at + 85 °C
- Data retention during 40 years at + 55 °C
- Product identification and protection
- 7 bytes unique identifier
- TruST25 digital signature
- 3-digit unique tap code
- NFC Forum T2T permanent write locks at block level
- Privacy protection
- Configurable kill mode for permanent deactivation of the tag
- Temperature range
- -40 °C/ +85 °C
- Delivery forms
- 5-pin package ECOPACK2 (RoHS compliant)
- Bumped and sawn inkless wafer
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
UHF Link Budget
NFC Tuning Circuit
NFC Inductance
You might also like...
Featured Videos
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
ST25TN01K-AFF5 | Active | 75UM GOLD BUMPED DICE | Industrial | N/A | 10 | 2025-01-01T00:00:00.000+01:00 | |
ST25TN01K-AFG5 | Active | GOLD BUMPED DICE | Industrial | N/A | 10 | 2025-01-01T00:00:00.000+01:00 | |
ST25TN01K-AFH5 | Active | UFDFPN5 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ST25TN01K-AFF5 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
ST25TN01K-AFH5 | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||||
ST25TN01K-AFG5 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
ST25TN01K-AFF5 Active
ST25TN01K-AFH5 Active
ST25TN01K-AFG5 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors