Teseo-ELE6A

Target

Automotive Quad-Bands TeseoVI+ GNSS module

Download databrief

Product overview

Description

The Teseo-ELE6A is an easy-to-use quad-bands multiconstellation global navigation satellite system (GNSS) standalone module, embedding Teseo VI single die standalone positioning receiver IC working simultaneously on multiple constellations (GPS/Galileo/Glonass/BeiDou/QZSS/IRNSS). The Teseo-ELE6A module brings the proven accuracy and robustness of the Teseo VI chip to the reach of everyone. The Teseo-ELE6A module provides high level and quality GNSS measurement data to support the PPP/RTK algorithm on internal or external MCU. Thanks to the dedicated SDK, the positioning Cortex®-M7 core for PPP/RTK algorithm the Teseo-ELE6A can embed precise positioning application with no need for an external host. Within its 17.0 mm x 22 mm size, Teseo-ELE6A is offering superior accuracy thanks to the on-board temperature-compensated crystal oscillator (TCXO) and a reduced time to first fix (TTFF) relying on its dedicated real-time clock (RTC) oscillator. Teseo-ELE6A offers real-time assisted GNSS. Teseo-ELE6A supports firmware configurability as well as firmware upgrades on both cores. Teseo-ELE6A module, being a certified solution, optimizes the time to market of the final applications, the embedded firmware and the complete evaluation environment saving development time.

  • All features

    • Qualified AEC‑Q104
    • GNSS features:
      • Simultaneous quad-bands multi constellation GNSS
      • 192 (96 data and 96 pilot) signal tracking channels
    • Hardware features:
      • Dual core ARM® Cortex®-M7 to support positioning PPP/RTK algorithm and measurement engine in a single module
      • Embedded flash
      • LCC 54 pins package (17.0 mm x 22 mm)
      • 3.3 V supply voltage range
      • Operating temperature (from -40° to +105°C)
    • Firmware features:
      • PE-SDK platform to embed PPP/RTK algorithm in the module
      • GNSS measurement engine
      • Firmware upgrade
      • Free firmware configuration

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.