A6387

Active
Education

High-voltage high and low side driver for automotive applications

Download datasheet Order Direct

Product overview

Description

The A6387 is a high voltage device, manufactured with the BCD™ “offline” technology. It is a single chip half-bridge gate driver for N-channel Power MOSFETs or IGBTs. The high-side (floating) section is designed to stand a voltage rail of up to 550 V. The logic inputs are CMOS/TTL compatible for easy interfacing of the microcontroller or DSP.

  • All features

    • High voltage rail up to 550 V
    • dV/dt immunity ± 50 V/nsec in full temperature range
    • Driver current capability
      • 400 mA source
      • 650 mA sink
    • Switching times 50/30 nsec rise/fall with 1 nF load
    • CMOS/TTL Schmitt-trigger inputs with hysteresis and pull down
    • Internal bootstrap diode
    • Outputs in phase with inputs
    • Interlocking function
    • AECQ100 automotive qualified

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - A6387

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
A6387D
Active
SO-8 Automotive Ecopack2 15 2025-01-01T00:00:00.000+01:00
A6387DTR
Active
SO-8 Automotive Ecopack2 15 2025-01-01T00:00:00.000+01:00

A6387D

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack2

A6387DTR

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
A6387D
Active
1.0008 / 1k
Available at distributors

Distributor availability of A6387D

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
SO-8 Tube CHINA EAR99 NEC -40 125
A6387DTR
Active
1.0008 / 1k
Available at 3 distributors

Distributor availability of A6387DTR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 8915 1
FUTURE WORLDWIDE 200 0
DIGIKEY WORLDWIDE 4918 1

Distributor reported inventory date: 4/11/2025

SO-8 Tape and Reel CHINA EAR99 NEC -40 125

A6387D Active

Budgetary Price (US$)*/Qty:
1.0008 / 1k
Package:
SO-8
Packing Type:
Tube
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

A6387D

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor Name

Distributor reported inventory date:

A6387DTR Active

Budgetary Price (US$)*/Qty:
1.0008 / 1k
Package:
SO-8
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

A6387DTR

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor Name

MOUSER

Stock

8915

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

200

Min.Order

0

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

4918

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors