EVALSTDRV600HB8

Active

Demonstration board kit for L638xE and L639x high-voltage gate drivers

Download databrief

Product overview

Description

The L638xE and L639x are high voltage devices manufactured with the BCD™ “offline” technology. They are single chip half-bridge gate drivers for N-channel power MOSFET or IGBT.

The high-side (floating) section is designed to stand a voltage rail up to 600 V. The logic inputs are CMOS/TTL compatible down to 3.3 V for the easy interfacing microcontroller and up to 15 V for Hall-effect interfaces.

The integrated bootstrap diode allows a more compact and cost-effective design, but the use of the external diode is still possible in case of specific requirements.

The EVALSTDRV600HB8 contains 2 samples in the SO8 package for each of the compatible gate drivers, and allows evaluating all of the gate drivers features and functionalities while driving a half-bridge power stage based on N-channel MOSFETs or IGBTs in several different packages and with voltage rating up to 600 V.

Essential passive components such as the filtering and bootstrap capacitor are already mounted on the PCB, while the gate driving network shall be populated depending on the selected power switch.

Passive components footprints are compatible with both SMT and T.H. components, so they allow a fast and easy configuration and modification.

  • All features

    • Half-bridge configuration
    • High voltage rail up to 600 V
    • Includes samples of each compatible gate driver in SO8 package
      • L6385E, L6387E, L6388E, L6389E,
      • L6395, L6398, L6399
    • Compatible with MOSFETs/IGBTs in
      • DPAK, D2PAK, TO-220, TO-220FP
    • dV/dt transient immunity ± 50 V/ns in full temperature range
    • Integrated bootstrap diode
    • Dedicated high- and low-side driving inputs
    • Compact and simplified layout
    • Gate drivers in the kit features different functionalities and characteristics
      • UVLO on both - high-side and low-side
      • Internal deadtime, or no deadtime
      • Interlocking for anti cross-conduction protection
      • Ability to drive asymmetrical half-bridges and switched reluctance motors
      • Active high or active low LIN for single input gate driving

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.