IPS1025H

Active
Education

High efficiency, high-side switch with extended diagnostic and smart driving for capacitive loads

Download datasheet Order Direct

Product overview

Description

The IPS1025H/HQ and IPS1025H-32/HQ-32 are single high-side switch ICs able to drive capacitive, resistive or inductive loads with one side connected to ground.

The very low RDS-ON (≤ 25 mΩ up to TJ = 125 °C) makes the IC suitable for the applications with up to 2.4 A (IPS1025H/HQ) or 5.6 A (IPS1025H-32/HQ-32) steady state operating current.

The output channel is protected against junction over-temperature events by a junction temperature sensor, and a further temperature sensor is included to monitor case temperature, so the overheated output channel can only be turned back ON when the case temperature returns below the reset temperature.

The embedded overload protection circuit monitors the output current and, on triggering of the activation threshold (IPK), starts modulating the impedance of the output switch to limit the output current to ILIM, for both IC and load protection.

The IC offers two different sets of activation threshold and limitation levels (IPKH, ILIMH and IPKL, ILIML) for smart driving of capacitive loads (such as bulb lamps) and loads with initial peak current requirements.

The IC diagnostics is based on FLT1 and FLT2 pins (both current source); activated by respective overload or overtemperature events on the output channel.

  • All features

    • 8 V to 60 V operating supply voltage range
    • Operating output current: 2.4 A (IPS1025H/HQ) or 5.6 A (IPS1025H-32/HQ-32)
    • Smart driving of capacitive load
    • Fast demagnetization of inductive loads
    • Under-voltage lock-out
    • VCC over-voltage protection
    • Output overload and over-temperature protections
    • Case over-temperature protection
    • Ground disconnection protection
    • Overload event diagnostic pin
    • Over-temperature event diagnostic pin
    • Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
    • Packages: PowerSSO-24 and VFQFPN-48L 8x6x0.9 mm

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-IFP045V1

      Active

      Industrial digital output expansion board based on IPS1025H in a QFN48L package

      Process control and automation ST
      STEVAL-IFP045V1

      Description:

      Industrial digital output expansion board based on IPS1025H in a QFN48L package

      STEVAL-SILKT01

      Active

      Evaluation kit for industrial PLC solutions targeting SIL3 applications

      Process control and automation ST
      STEVAL-SILKT01

      Description:

      Evaluation kit for industrial PLC solutions targeting SIL3 applications
    • Part number
      Status
      Description
      Type
      Supplier

      STDES-OUT05DO4

      Active

      60 V/10 A industrial quad digital output based on X-NUCLEO-OUT05A1

      STM32 ODE Move-Actuate HW --
      STDES-OUT05DO4

      Description:

      60 V/10 A industrial quad digital output based on X-NUCLEO-OUT05A1

      X-NUCLEO-OUT05A1

      Active

      Industrial digital output expansion board based on IPS1025H for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT05A1

      Description:

      Industrial digital output expansion board based on IPS1025H for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IPS1025H

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
IPS1025H
Active
PowerSSO 24 Industrial Ecopack2
IPS1025HQ
Active
VFQFPN 48L 8.0 X 6.0 X .90 PITCH Industrial Ecopack3
IPS1025HTR
Active
PowerSSO 24 Industrial Ecopack2

IPS1025H

Package:

PowerSSO 24

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 24

Grade

Industrial

RoHS Compliance Grade

Ecopack2

IPS1025HQ

Package:

VFQFPN 48L 8.0 X 6.0 X .90 PITCH

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48L 8.0 X 6.0 X .90 PITCH

Grade

Industrial

RoHS Compliance Grade

Ecopack3

IPS1025HTR

Package:

PowerSSO 24

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 24

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
IPS1025HTR
Available at 4 distributors

Distributor availability of IPS1025HTR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 230 1
ANGLIA Live EUROPE 1323 1
MOUSER WORLDWIDE 487 1
DIGIKEY WORLDWIDE 1135 1

Distributor reported inventory date: 4/8/2025

IPS1025H
Available at distributors

Distributor availability of IPS1025H

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
IPS1025HQ
Available at 1 distributors

Distributor availability of IPS1025HQ

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 40 1

Distributor reported inventory date: 4/5/2025

IPS1025HTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IPS1025HTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Farnell Element14

Stock

230

Min.Order

1

ANGLIA Live

Stock

1323

Min.Order

1

MOUSER

Stock

487

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1135

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/8/2025

IPS1025H Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IPS1025H

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

IPS1025HQ Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IPS1025HQ

Operating Temperature (°C)

Min:

Max:

Distributor Name

Farnell Element14

Stock

40

Min.Order

1

Distributor reported inventory date: 4/5/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors