IPS160H

Active
Education Education

Single high-side switch

Download datasheet Order Direct

Product overview

Description

The IPS160H (IOUT < 2.5 A) and IPS161H (IOUT < 0.7 A) are monolithic devices which can drive capacitive, resistive or inductive loads with one side connected to ground.

The 60 V operating range and Ron = 60 mΩ, combined with the extended diagnostic (Open Load, Over Load, Overtemperature) make the IC suitable for applications implementing the proper architectures to address higher SIL levels. The built-in overload and thermal shutdown protections guarantee the ICs, the application and the load against electrical and thermal overstress. Furthermore, in order to minimize the power dissipation when the output is shorted, a low-dissipative short-circuit protection (cut-off) is implemented to limit the output average current value and consequent device overheating.Cut-off delay time can be set by soldering an external capacitor or disabled by a resistor on pin 4 (CoD).

The DIAG common diagnostic open drain pin reports the open load in off-state, cutoff (overload) and thermal shutdown.

  • All features

    • 8 V to 60 V operating voltage range
    • Minimum output current limitation: 0.7 A (IPS161H) or 2.5 A (IPS160H)
    • Fast demagnetization of inductive load
    • Non-dissipative short-circuit protection (cut-off)
    • Programmable cut-off delay time using external capacitor
    • Ground disconnection protection
    • VCC disconnection protection
    • Thermal shutdown protection
    • Undervoltage lock-out
    • Diagnostic signalization for: open load in off-state, cut-off and junction thermal shutdown
    • Designed to meet IEC 61131-2
    • PowerSSO12 package

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-IFP028V1

      Active

      Single high side driver based on IPS160H

      Process control and automation ST
      STEVAL-IFP028V1

      Description:

      Single high side driver based on IPS160H

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IPS160H

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
IPS160H
Active
PowerSSO 12 Industrial Ecopack1
IPS160HTR
Active
PowerSSO 12 Industrial Ecopack1

IPS160H

Package:

PowerSSO 12

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 12

Grade

Industrial

RoHS Compliance Grade

Ecopack1

IPS160HTR

Package:

PowerSSO 12

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 12

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
IPS160H
Active
1.8915 / 1k
Available at 3 distributors

Distributor availability of IPS160H

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 3078 1
MOUSER WORLDWIDE 2771 1
DIGIKEY WORLDWIDE 3157 1

Distributor reported inventory date: 3/30/2025

PowerSSO 12 Tube MOROCCO EAR99 NEC
IPS160HTR
Active
1.8915 / 1k
Available at 3 distributors

Distributor availability of IPS160HTR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2142 1
MOUSER WORLDWIDE 1850 1
DIGIKEY WORLDWIDE 5189 1

Distributor reported inventory date: 3/30/2025

PowerSSO 12 Tape and Reel MOROCCO EAR99 NEC

IPS160H Active

Budgetary Price (US$)*/Qty:
1.8915 / 1k
Package:
PowerSSO 12
Packing Type:
Tube
RoHS:
Country of Origin:
MOROCCO
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

IPS160H

Distributor Name

Farnell Element14

Stock

3078

Min.Order

1

MOUSER

Stock

2771

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

3157

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

IPS160HTR Active

Budgetary Price (US$)*/Qty:
1.8915 / 1k
Package:
PowerSSO 12
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MOROCCO
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

IPS160HTR

Distributor Name

Farnell Element14

Stock

2142

Min.Order

1

MOUSER

Stock

1850

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

5189

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Whitepaper: The secrets behind designing safety-critical control systems