IPS161H

Active
Design Win Education Education

Single high-side switch

Download datasheet Order Direct

Product overview

Description

The IPS160H (IOUT < 2.5 A) and IPS161H (IOUT < 0.7 A) are monolithic devices which can drive capacitive, resistive or inductive loads with one side connected to ground.

The 60 V operating range and Ron = 60 mΩ, combined with the extended diagnostic (Open Load, Over Load, Overtemperature) make the IC suitable for applications implementing the proper architectures to address higher SIL levels. The built-in overload and thermal shutdown protections guarantee the ICs, the application and the load against electrical and thermal overstress. Furthermore, in order to minimize the power dissipation when the output is shorted, a low-dissipative short-circuit protection (cut-off) is implemented to limit the output average current value and consequent device overheating.Cut-off delay time can be set by soldering an external capacitor or disabled by a resistor on pin 4 (CoD).

The DIAG common diagnostic open drain pin reports the open load in off-state, cutoff (overload) and thermal shutdown.

  • All features

    • 8 V to 60 V operating voltage range
    • Minimum output current limitation: 0.7 A (IPS161H) or 2.5 A (IPS160H)
    • Fast demagnetization of inductive load
    • Non-dissipative short-circuit protection (cut-off)
    • Programmable cut-off delay time using external capacitor
    • Ground disconnection protection
    • VCC disconnection protection
    • Thermal shutdown protection
    • Undervoltage lock-out
    • Diagnostic signalization for: open load in off-state, cut-off and junction thermal shutdown
    • Designed to meet IEC 61131-2
    • PowerSSO12 package

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IPS161H

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
IPS161H
Active
PowerSSO 12 Industrial Ecopack1 15 2020-01-01T00:00:00.000+01:00
IPS161HTR
Active
PowerSSO 12 Industrial Ecopack1 15 2020-01-01T00:00:00.000+01:00

IPS161H

Package:

PowerSSO 12

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 12

Grade

Industrial

RoHS Compliance Grade

Ecopack1

IPS161HTR

Package:

PowerSSO 12

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 12

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
IPS161HTR
Available at 2 distributors

Distributor availability of IPS161HTR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 1316 1
DIGIKEY WORLDWIDE 1707 1

Distributor reported inventory date: 4/26/2025

IPS161H
Available at 3 distributors

Distributor availability of IPS161H

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1755 1
MOUSER WORLDWIDE 2398 1
DIGIKEY WORLDWIDE 1955 1

Distributor reported inventory date: 4/26/2025

IPS161HTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IPS161HTR

Distributor Name

MOUSER

Stock

1316

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1707

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/26/2025

IPS161H Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IPS161H

Distributor Name

Farnell Element14

Stock

1755

Min.Order

1

MOUSER

Stock

2398

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1955

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/26/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Whitepaper: The secrets behind designing safety-critical control systems