IPS2050H-32

Active
Design Win Education

High efficiency, high-side switch with extended diagnostics and smart driving for capacitive loads

Download datasheet Order Direct

Product overview

Description

The IPS2050H/HQ and IPS2050H-32/HQ-32 are dual high-side switch ICs able to drive capacitive, resistive or inductive loads with one side connected to ground.

The very low RDS-ON (≤ 50 mΩ up to TJ = 125 °C) makes the IC suitable for applications with up to 2.4 A (IPS2050H/HQ) or 5.6 A (IPS2050H-32/HQ-32) steady state operating current.

Each output channel is independently protected against junction over-temperature events by a junction temperature sensor, and a further temperature sensor is included to monitor case temperature, so an overheated output channel can only be turned back ON when the case temperature returns below the reset temperature.

The embedded per-channel overload protection circuit monitors the output current and, on triggering of the activation threshold (IPK-X), starts modulating the impedance of the output switch to limit the output current to ILIM-X, for both IC and load protection.

The IC offers two different sets of activation threshold and limitation levels (IPKH-X, ILIMH-X and IPKL-X, ILIML-X) for smart driving of capacitive loads (such as bulb lamps) and loads with initial peak current requirements.

The IC diagnostics is based on two FAULT pins (current source), one for each channel. Each FAULT pin is activated by an overload or an over-temperature event on the related channel.

  • All features

    • 8 V to 60 V operating supply voltage range
    • Operating output current: 2.4 A (IPS2050H/HQ) or 5.6 A (IPS2050H-32/HQ-32) per channel
    • Smart driving of capacitive load
    • Fast demagnetization of inductive loads
    • Under-voltage lock-out
    • VCC over-voltage protection
    • Per-channel overload and over-temperature protection
    • Case over-temperature protection
    • Ground disconnection protection
    • Per channel overload/over-temperature event diagnostic pins
    • Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
    • Packages: PowerSSO-24 and VFQFPN-48L 8x6x0.9 mm

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      P-NUCLEO-IOD04A1

      Active

      STM32 Nucleo pack for IO-Link device applications based on L6364Q transceiver, IPS2050H-32 power switch and STM32L073RZ

      Process control and automation ST
      P-NUCLEO-IOD04A1

      Description:

      STM32 Nucleo pack for IO-Link device applications based on L6364Q transceiver, IPS2050H-32 power switch and STM32L073RZ

      STEVAL-IFP044V1

      Active

      Industrial digital output expansion board based on IPS2050H-32 in a QFN48L package

      Process control and automation ST
      STEVAL-IFP044V1

      Description:

      Industrial digital output expansion board based on IPS2050H-32 in a QFN48L package
    • Part number
      Status
      Description
      Type
      Supplier

      STDES-OUT04DO8

      Active

      60 V/40 A industrial octal digital output based on X-NUCLEO-OUT04A1

      STM32 ODE Move-Actuate HW ST
      STDES-OUT04DO8

      Description:

      60 V/40 A industrial octal digital output based on X-NUCLEO-OUT04A1

      X-NUCLEO-OUT04A1

      Active

      Industrial digital output expansion board based on IPS2050H-32 for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT04A1

      Description:

      Industrial digital output expansion board based on IPS2050H-32 for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IPS2050H-32

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
IPS2050H-32
Active
PowerSSO 24 Industrial Ecopack2 15 2021-01-01T00:00:00.000+01:00
IPS2050HQ-32
Active
VFQFPN 48L 8.0 X 6.0 X .90 PITCH Industrial Ecopack3 15 2021-01-01T00:00:00.000+01:00
IPS2050HTR-32
Active
PowerSSO 24 Industrial Ecopack2 15 2021-01-01T00:00:00.000+01:00

IPS2050H-32

Package:

PowerSSO 24

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 24

Grade

Industrial

RoHS Compliance Grade

Ecopack2

IPS2050HQ-32

Package:

VFQFPN 48L 8.0 X 6.0 X .90 PITCH

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48L 8.0 X 6.0 X .90 PITCH

Grade

Industrial

RoHS Compliance Grade

Ecopack3

IPS2050HTR-32

Package:

PowerSSO 24

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 24

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
IPS2050HQ-32
Available at distributors

Distributor availability of IPS2050HQ-32

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
IPS2050HTR-32
Available at distributors

Distributor availability of IPS2050HTR-32

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
IPS2050H-32
Available at distributors

Distributor availability of IPS2050H-32

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

IPS2050HQ-32 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IPS2050HQ-32

Distributor Name

Distributor reported inventory date:

IPS2050HTR-32 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IPS2050HTR-32

Distributor Name

Distributor reported inventory date:

IPS2050H-32 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IPS2050H-32

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors