Product overview

Description

This primary controller I.C., developed in BCD60II technology, has been designed to implement off line or DC-DC power supply applications using a fixed frequency current mode control.

Based on a standard current mode PWM controller this device includes some features such as programmable soft start, IN/OUT synchronization, disable (to be used for over voltage protection and for power management), precise maximum Duty Cycle Control, 100ns leading edge blanking on current sense, pulse by pulse current limit, overcurrent protection with soft start intervention, and Standby function for oscillator frequency reduction when the converter is lightly loaded.

  • All features

    • PRIMARY OVERCURRENT FAULT DETECTION WITH RE-START DELAY
    • PROGRAMMABLE SOFT START
    • IN/OUT SYNCHRONIZATION
    • PWM UVLO WITH HYSTERESIS
    • INTERNAL 100ns LEADING EDGE BLANKING OF CURRENT SENSE
    • LATCHED DISABLE
    • PACKAGE: DIP16 AND SO16
    • 100% AND 50% MAXIMUM DUTY CYCLE LIMIT
    • PROGRAMMABLE DUTY CYCLE
    • CURRENT-MODE CONTROL PWM
    • LOW START-UP CURRENT (< 120µA)
    • SWITCHING FREQUENCY UP TO 1MHz
    • FULLY LATCHED PWM LOGIC WITH DOUBLE PULSE SUPPRESSION
    • STANDBY FUNCTION
    • HIGH-CURRENT OUTPUT DRIVE SUITABLE FOR POWER MOSFET (1A)

Circuit Diagram

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.