ST's wide portfolio of pulse-width modulation (PWM) controllers can support isolated and non-isolated AC-DC and DC-DC switch mode power supplies based on the most popular topologies in both single-ended (such as flyback, forward or quasi-resonant) and double-ended configurations (such as asymmetrical half-bridge) for mid- to high-power SMPS.
Innovative PWM controllers for higher converter efficiency and lower design costs
Our PWM controller offer includes a number of advanced and digital controllers, featuring innovative solutions to optimize converter efficiency in a wide range of load conditions and especially at light loads such as for high voltage start-up.
These PWM controller ICs also integrate a comprehensive set of protections for enhanced robustness and reliability even in an extended temperature range for outdoor applications. The result is a reduction in the number of external components, minimizing converter size and cost.
The industry standard controllers of the UC (voltage mode) and SG (current mode) series are also available for more mainstream SMPS designs.
Recommended for you
Compact quasi-resonant PWM controller for ultra-low standby power supplies
The STCH03 features a built-in high-voltage start-up circuit with zero power consumption, fully integrated blocks for primary-side constant-current output regulation and advanced power management, making it the best choice for high efficiency and ultra-low standby consumption power supplies with excellent dynamic performance.
Designed to provide a constant output current (CC) regulation using primary-sensing feedback, the STCH03 reduces BOM costs and simplifies your design as a dedicated current reference IC and current sensor are no longer required.
Moreover, an embedded frequency jitter technique helps reduce EMI noise.
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator