VIPerGaN
High voltage GaN converters embed GaN HEMT (high electron mobility transistor) and advanced pwm controller.
The use of high voltage GaN converters lead to higher power density, higher efficiency, limited components count and reduced PCB size and cost. They come with a full set of protection against main line variation, overload, short circuit, over temperature.
Key features: high switching frequency, reduced standby power consumption, full set of protections.
Applications: adapters, chargers, home appliances, aircon, consumer, industrial
Featured Videos
Discover ST’s VIPerGaN family of high-voltage power converters for QR flyback converters up to 100W. Each device integrates a GaN HEMT and advanced PWM controller, ideal for SMPS in USB-PD chargers, home appliances, smart-building controllers, lighting, air conditioning, smart metering, and industrial applications.