Loading spinner

L6375D

Obsolete

0.5A Industrial Intelligent Power Switch

Download datasheet

This product is

Obsolete

We recommend you that replacement part: 

L6375S

Product overview

Description

The L6375D is a monolithic intelligent power switch in multipower BCD technology to drive inductive, capacitive or resistive loads with controlled output voltage slew rate and short-circuit protection. An internal clamping diode enables the fast demagnetization of inductive loads. Diagnostic for CPU feedback and extensive use of electrical protections make this device robust and suitable for industrial automation applications.

  • All features

    • 0.5 A output current
    • 8 to 35 V supply voltage range
    • Internal current limit
    • Non-dissipative short-circuit protection
    • Thermal shutdown
    • Undervoltage lockout with hysteresis
    • Internal negative voltage clamping for fast demagnetization
    • Differential inputs with large common mode range and threshold hysteresis
    • Open load detection
    • Two diagnostic outputs
    • Open ground protection
    • Output status LED driver
    • Immunity against burst transient (IEC 61000-4-4)
    • ESD protection (human body model ±2 kV)

Circuit Diagram