L6391

Active
Education

High voltage high and low-side driver

Download datasheet Order Direct

Product overview

Description

The L6391 is a high voltage device manufactured with the BCD™ “OFF-LINE” technology. It is a single-chip half-bridge gate driver for N-channel power MOSFET or IGBT.

The high-side (floating) section is designed to stand a voltage rail up to 600 V. The logic inputs are CMOS/TTL compatible down to 3.3 V for easy interfacing the microcontroller/DSP.

An integrated comparator is available for protections against overcurrent, overtemperature, etc.

  • All features

    • High voltage rail up to 600 V
    • dV/dt immunity ± 50 V/nsec in full temperature range
    • Driver current capability:
      • 290 mA source
      • 430 mA sink
    • Switching times 75/35 nsec rise/fall with 1 nF load
    • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
    • Integrated bootstrap diode
    • Comparator for fault protections
    • Smart shutdown function
    • Adjustable deadtime
    • Interlocking function
    • Compact and simplified layout
    • Bill of material reduction
    • Effective fault protection
    • Flexible, easy and fast design

Circuit Diagram

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-IHM032V1

      Active

      150 W inverter featuring the L639x and STGD3HF60HD for 1-shunt based sinusoidal vector control and trapezoidal scalar control

      Motor control --
      STEVAL-IHM032V1

      Description:

      150 W inverter featuring the L639x and STGD3HF60HD for 1-shunt based sinusoidal vector control and trapezoidal scalar control

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6391

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L6391D
Active
SO-14 Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00
L6391DTR
Active
SO-14 Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00

L6391D

Package:

SO-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L6391DTR

Package:

SO-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L6391D
Available at 2 distributors

Distributor availability of L6391D

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 972 1
DIGIKEY WORLDWIDE 1790 1

Distributor reported inventory date: 4/11/2025

L6391DTR
Available at 3 distributors

Distributor availability of L6391DTR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2500 1
DIGIKEY WORLDWIDE 1000 1
YOSUN ASIA/PACIFIC 200 1

Distributor reported inventory date: 4/11/2025

L6391D Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6391D

Operating Temperature (°C)

Min:

Max:

Distributor Name

MOUSER

Stock

972

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1790

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

L6391DTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6391DTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

MOUSER

Stock

2500

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1000

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

200

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/11/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors