Product overview
Description
The L78 series of three-terminal positive regulators is available in TO-220, TO-220FP, D²PAK and DPAK packages and several fixed output voltages, making it useful in a wide range of applications.
These regulators can provide local on-card regulation, eliminating the distribution problems associated with single point regulation. Each type embeds internal current limiting, thermal shut-down and safe area protection, making it essentially indestructible. If adequate heat sinking is provided, they can deliver over 1 A output current. Although designed primarily as fixed voltage regulators, these devices can be used with external components to obtain adjustable voltage and currents.
-
All features
- Output current up to 1.5 A
- Output voltages of 5; 6; 8; 8.5; 9; 12; 15; 18; 24 V
- Thermal overload protection
- Short circuit protection
- Output transition SOA protection
- 2 % output voltage tolerance (A version)
- Guaranteed in extended temperature range (A version)
Recommended for you
Events and Seminars
Related Applications
Communications equipment, computers and peripherals
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
38.0 | 12 Feb 2025 | 12 Feb 2025 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - L78
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
L7805ABD2T-TR | Active | D2PAK | Industrial | Ecopack2 | - | - | |
L7805ABP | Active | TO-220FP | Industrial | Ecopack2 | - | - | |
L7805ABV | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7805ABV-DG | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7805ACD2T-TR | Active | D2PAK | Industrial | Ecopack2 | - | - | |
L7805ACV | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7805ACV-DG | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7805CD2T-TR | Active | D2PAK | Industrial | Ecopack2 | - | - | |
L7805CDT-TR | Active | DPAK | Industrial | Ecopack2 | - | - | |
L7805CP | Active | TO-220FP | Industrial | Ecopack2 | - | - | |
L7805CV | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7805CV-DG | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7806ABD2T-TR | Active | D2PAK | Industrial | Ecopack2 | - | - | |
L7806CD2T-TR | Active | D2PAK | Industrial | Ecopack2 | - | - | |
L7808ABD2T-TR | Active | D2PAK | Industrial | Ecopack2 | - | - | |
L7808CD2T-TR | Active | D2PAK | Industrial | Ecopack2 | - | - | |
L7809ABD2T-TR | Active | D2PAK | Industrial | Ecopack2 | - | - | |
L7809CD2T-TR | Active | D2PAK | Industrial | Ecopack2 | - | - | |
L7809CV-DG | NRND | TO-220 | Industrial | Ecopack2 | - | - | |
L7812ABD2T-TR | Active | D2PAK | Industrial | Ecopack2 | - | - | |
L7812ABV | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7812ABV-DG | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7812ACD2T-TR | Active | D2PAK | Industrial | Ecopack2 | - | - | |
L7812ACV | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7812ACV-DG | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7812CD2T-TR | Active | D2PAK | Industrial | Ecopack2 | - | - | |
L7812CP | Active | TO-220FP | Industrial | Ecopack2 | - | - | |
L7812CV | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7812CV-DG | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7815ABD2T-TR | Active | D2PAK | Industrial | Ecopack2 | - | - | |
L7815ABV | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7815ABV-DG | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7815ACD2T-TR | Active | D2PAK | Industrial | Ecopack2 | - | - | |
L7815ACV | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7815ACV-DG | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7815CD2T-TR | Active | D2PAK | Industrial | Ecopack2 | - | - | |
L7815CP | Active | TO-220FP | Industrial | Ecopack2 | - | - | |
L7815CV | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7815CV-DG | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7824ABV | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7824ABV-DG | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7824CD2T-TR | Active | D2PAK | Industrial | Ecopack2 | - | - | |
L7824CP | Active | TO-220FP | Industrial | Ecopack2 | - | - | |
L7824CV | Active | TO-220 | Industrial | Ecopack2 | - | - | |
L7824CV-DG | Active | TO-220 | Industrial | Ecopack2 | - | - | |
Marketing Status
Package
D2PAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220FP
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
D2PAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
D2PAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
DPAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220FP
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
D2PAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
D2PAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
D2PAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
D2PAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
D2PAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
D2PAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
D2PAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
D2PAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
D2PAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220FP
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
D2PAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
D2PAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
D2PAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220FP
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
D2PAK
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220FP
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-220
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||
L7809ABD2T-TR | | | Available at distributors Distributor availability of L7809ABD2T-TR
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7805CV | | | Available at distributors Distributor availability of L7805CV
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7815ABV | | | Available at distributors Distributor availability of L7815ABV
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7815ACV-DG | | | Available at distributors Distributor availability of L7815ACV-DG
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7805ABD2T-TR | | | Available at distributors Distributor availability of L7805ABD2T-TR
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7805ACV-DG | | | Available at distributors Distributor availability of L7805ACV-DG
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7805CD2T-TR | | | Available at distributors Distributor availability of L7805CD2T-TR
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7808CD2T-TR | | | Available at distributors Distributor availability of L7808CD2T-TR
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7815CV-DG | | | Available at distributors Distributor availability of L7815CV-DG
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7824ABV | | | Available at distributors Distributor availability of L7824ABV
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7805CP | | | Available at distributors Distributor availability of L7805CP
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7812ABD2T-TR | | | Available at distributors Distributor availability of L7812ABD2T-TR
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7805CV-DG | | | Available at distributors Distributor availability of L7805CV-DG
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7815ABD2T-TR | | | Available at distributors Distributor availability of L7815ABD2T-TR
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7815CP | | | Available at distributors Distributor availability of L7815CP
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7805ABV-DG | | | Available at distributors Distributor availability of L7805ABV-DG
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7824CV | | | Available at distributors Distributor availability of L7824CV
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7805ACV | | | Available at distributors Distributor availability of L7805ACV
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7815ACV | | | Available at distributors Distributor availability of L7815ACV
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7812CD2T-TR | | | Available at distributors Distributor availability of L7812CD2T-TR
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7808ABD2T-TR | | | Available at distributors Distributor availability of L7808ABD2T-TR
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7812ACV-DG | | | Available at distributors Distributor availability of L7812ACV-DG
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7812CP | | | Available at distributors Distributor availability of L7812CP
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7805ABP | | | Available at distributors Distributor availability of L7805ABP
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7812ACV | | | Available at distributors Distributor availability of L7812ACV
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7809CV-DG | | | Available at distributors Distributor availability of L7809CV-DG
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7812ACD2T-TR | | | Available at distributors Distributor availability of L7812ACD2T-TR
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7812CV | | | Available at distributors Distributor availability of L7812CV
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7812CV-DG | | | Available at distributors Distributor availability of L7812CV-DG
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7815ABV-DG | | | Available at distributors Distributor availability of L7815ABV-DG
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7805ACD2T-TR | | | Available at distributors Distributor availability of L7805ACD2T-TR
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7812ABV-DG | | | Available at distributors Distributor availability of L7812ABV-DG
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7805ABV | | | Available at distributors Distributor availability of L7805ABV
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7824CV-DG | | | Available at distributors Distributor availability of L7824CV-DG
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7815CD2T-TR | | | Available at distributors Distributor availability of L7815CD2T-TR
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7815ACD2T-TR | | | Available at distributors Distributor availability of L7815ACD2T-TR
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7806CD2T-TR | | | Available at distributors Distributor availability of L7806CD2T-TR
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7824CD2T-TR | | | Available at distributors Distributor availability of L7824CD2T-TR
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7809CD2T-TR | | | Available at distributors Distributor availability of L7809CD2T-TR
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7824ABV-DG | | | Available at distributors Distributor availability of L7824ABV-DG
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7805CDT-TR | | | Available at distributors Distributor availability of L7805CDT-TR
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7806ABD2T-TR | | | Available at distributors Distributor availability of L7806ABD2T-TR
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7812ABV | | | Available at distributors Distributor availability of L7812ABV
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7815CV | | | Available at distributors Distributor availability of L7815CV
Distributor reported inventory date: | | | | Buy from Distributor | | |||||||||||||||
L7824CP | | | Available at distributors Distributor availability of L7824CP
Distributor reported inventory date: | | | | Buy from Distributor | |
L7809ABD2T-TR Active
Part Number:
L7809ABD2T-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7805CV Active
Part Number:
L7805CV
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7815ABV Active
Part Number:
L7815ABV
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7815ACV-DG Active
Part Number:
L7815ACV-DG
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7805ABD2T-TR Active
Part Number:
L7805ABD2T-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7805ACV-DG Active
Part Number:
L7805ACV-DG
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7805CD2T-TR Active
Part Number:
L7805CD2T-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7808CD2T-TR Active
Part Number:
L7808CD2T-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7815CV-DG Active
Part Number:
L7815CV-DG
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7824ABV Active
Part Number:
L7824ABV
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7805CP Active
Part Number:
L7805CP
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7812ABD2T-TR Active
Part Number:
L7812ABD2T-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7805CV-DG Active
Part Number:
L7805CV-DG
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7815ABD2T-TR Active
Part Number:
L7815ABD2T-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7815CP Active
Part Number:
L7815CP
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7805ABV-DG Active
Part Number:
L7805ABV-DG
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7824CV Active
Part Number:
L7824CV
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7805ACV Active
Part Number:
L7805ACV
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7815ACV Active
Part Number:
L7815ACV
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7812CD2T-TR Active
Part Number:
L7812CD2T-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7808ABD2T-TR Active
Part Number:
L7808ABD2T-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7812ACV-DG Active
Part Number:
L7812ACV-DG
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7812CP Active
Part Number:
L7812CP
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7805ABP Active
Part Number:
L7805ABP
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7812ACV Active
Part Number:
L7812ACV
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7809CV-DG NRND
Part Number:
L7809CV-DG
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7812ACD2T-TR Active
Part Number:
L7812ACD2T-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7812CV Active
Part Number:
L7812CV
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7812CV-DG Active
Part Number:
L7812CV-DG
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7815ABV-DG Active
Part Number:
L7815ABV-DG
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7805ACD2T-TR Active
Part Number:
L7805ACD2T-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7812ABV-DG Active
Part Number:
L7812ABV-DG
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7805ABV Active
Part Number:
L7805ABV
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7824CV-DG Active
Part Number:
L7824CV-DG
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7815CD2T-TR Active
Part Number:
L7815CD2T-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7815ACD2T-TR Active
Part Number:
L7815ACD2T-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7806CD2T-TR Active
Part Number:
L7806CD2T-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7824CD2T-TR Active
Part Number:
L7824CD2T-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7809CD2T-TR Active
Part Number:
L7809CD2T-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7824ABV-DG Active
Part Number:
L7824ABV-DG
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7805CDT-TR Active
Part Number:
L7805CDT-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7806ABD2T-TR Active
Part Number:
L7806ABD2T-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7812ABV Active
Part Number:
L7812ABV
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7815CV Active
Part Number:
L7815CV
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L7824CP Active
Part Number:
L7824CP
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors