Product overview
Description
The L78L series of three-terminal positive regulators employ internal current limiting and thermal shutdown, making them essentially indestructible. If adequate heat-sink is provided, they can deliver up to 100 mA output current. They are intended as fixed voltage regulators in a wide range of applications including local or on-card regulation for elimination of noise and distribution problems associated with single-point regulation. In addition, they can be used with power pass elements to make high-current voltage regulators. The L78L series used as Zener diode/resistor combination replacement, offers e improvement along with lower quiescent current and lower noise.
-
All features
- Output current up to 100 mA
- Output voltages of 3.3; 5; 6; 8; 9; 10; 12; 15; 18; 24 V thermal overload protection
- Short-circuit protection
- No external components are required
- Available in either ± 4% (A) or ± 8% (C) selection
Recommended for you
Events and Seminars
Related Applications
Industrial
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
30.0 | 09 Aug 2024 | 09 Aug 2024 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - L78L
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
L78L05ABD13TR | Active | SO-8 | Industrial | Ecopack3 | |
L78L05ABUTR | Active | SOT-89 | Industrial | Ecopack2 | |
L78L05ABZ | Active | TO-92 | Industrial | Ecopack2 | |
L78L05ABZ-AP | Active | TO-92 | Industrial | Ecopack2 | |
L78L05ABZ-TR | Active | TO-92 | Industrial | Ecopack2 | |
L78L05ACD13TR | Active | SO-8 | Industrial | Ecopack3 | |
L78L05ACUTR | Active | SOT-89 | Industrial | Ecopack2 | |
L78L05ACZ | Active | TO-92 | Industrial | Ecopack2 | |
L78L05ACZ-AP | Active | TO-92 | Industrial | Ecopack2 | |
L78L05ACZTR | Active | TO-92 | Industrial | Ecopack2 | |
L78L05CD13TR | Active | SO-8 | Industrial | Ecopack3 | |
L78L05CZ | Active | TO-92 | Industrial | Ecopack2 | |
L78L06ABUTR | Active | SOT-89 | Industrial | Ecopack2 | |
L78L06ABZ | Active | TO-92 | Industrial | Ecopack2 | |
L78L06ACD13TR | Active | SO-8 | Industrial | Ecopack2 | |
L78L06ACUTR | Active | SOT-89 | Industrial | Ecopack2 | |
L78L08ABD13TR | Active | SO-8 | Industrial | Ecopack2 | |
L78L08ABUTR | Active | SOT-89 | Industrial | Ecopack2 | |
L78L08ABZ-AP | Active | TO-92 | Industrial | Ecopack2 | |
L78L08ABZTR | Active | TO-92 | Industrial | Ecopack2 | |
L78L08ACD13TR | Active | SO-8 | Industrial | Ecopack2 | |
L78L08ACUTR | Active | SOT-89 | Industrial | Ecopack2 | |
L78L08ACZ | Active | TO-92 | Industrial | Ecopack2 | |
L78L08ACZTR | Active | TO-92 | Industrial | Ecopack2 | |
L78L09ABD13TR | Active | SO-8 | Industrial | Ecopack2 | |
L78L09ABUTR | Active | SOT-89 | Industrial | Ecopack2 | |
L78L09ABZ | Active | TO-92 | Industrial | Ecopack2 | |
L78L09ACD13TR | Active | SO-8 | Industrial | Ecopack2 | |
L78L09ACUTR | Active | SOT-89 | Industrial | Ecopack2 | |
L78L09ACZ-AP | Active | TO-92 | Industrial | Ecopack2 | |
L78L09ACZ-TR | Active | TO-92 | Industrial | Ecopack2 | |
L78L10ACUTR | Active | SOT-89 | Industrial | Ecopack2 | |
L78L12ABD-TR | Active | SO-8 | Industrial | Ecopack2 | |
L78L12ABUTR | Active | SOT-89 | Industrial | Ecopack2 | |
L78L12ABZ | Active | TO-92 | Industrial | Ecopack2 | |
L78L12ABZ-AP | Active | TO-92 | Industrial | Ecopack2 | |
L78L12ACD13TR | Active | SO-8 | Industrial | Ecopack2 | |
L78L12ACUTR | Active | SOT-89 | Industrial | Ecopack2 | |
L78L12ACZ | Active | TO-92 | Industrial | Ecopack2 | |
L78L12ACZ-AP | Active | TO-92 | Industrial | Ecopack2 | |
L78L12ACZ-TR | Active | TO-92 | Industrial | Ecopack2 | |
L78L12CD13TR | Active | SO-8 | Industrial | Ecopack2 | |
L78L15ABUTR | Active | SOT-89 | Industrial | Ecopack2 | |
L78L15ABZ-AP | Active | TO-92 | Industrial | Ecopack2 | |
L78L15ACD13TR | Active | SO-8 | Industrial | Ecopack2 | |
L78L15ACUTR | Active | SOT-89 | Industrial | Ecopack2 | |
L78L15ACZ | Active | TO-92 | Industrial | Ecopack2 | |
L78L15CD-TR | Active | SO-8 | Industrial | Ecopack2 | |
L78L18ACUTR | Active | SOT-89 | Industrial | Ecopack2 | |
L78L18CD13TR | Active | SO-8 | Industrial | Ecopack2 | |
L78L24ABZ-TR | Active | TO-92 | Industrial | Ecopack2 | |
L78L24ACUTR | Active | SOT-89 | Industrial | Ecopack2 | |
L78L24ACZ-AP | Active | TO-92 | Industrial | Ecopack2 | |
L78L24CD-TR | Active | SO-8 | Industrial | Ecopack2 | |
L78L33ABD-TR | Active | SO-8 | Industrial | Ecopack3 | |
L78L33ABUTR | Active | SOT-89 | Industrial | Ecopack2 | |
L78L33ABZ-AP | Active | TO-92 | Industrial | Ecopack2 | |
L78L33ACD13TR | Active | SO-8 | Industrial | Ecopack3 | |
L78L33ACUTR | Active | SOT-89 | Industrial | Ecopack2 | |
L78L33ACZ | Active | TO-92 | Industrial | Ecopack2 | |
L78L33ACZ-AP | Active | TO-92 | Industrial | Ecopack2 | |
L78L33ACZTR | Active | TO-92 | Industrial | Ecopack2 | |
L78L33CD-TR | Active | SO-8 | Industrial | Ecopack3 |
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SOT-89
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SOT-89
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-89
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-89
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-89
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-89
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-89
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-89
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-89
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-89
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-89
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-89
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-89
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-89
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SOT-89
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SOT-89
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
SO-8
Grade
Industrial
RoHS Compliance Grade
Ecopack3
Marketing Status
Package
SOT-89
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
Marketing Status
Package
TO-92
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L08ABD13TR | | | Available at 4 distributors Distributor availability of L78L08ABD13TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L12ACZ-TR | | | Available at 2 distributors Distributor availability of L78L12ACZ-TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L05ABZ | | | Available at 7 distributors Distributor availability of L78L05ABZ
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L05ACZTR | | | Available at 4 distributors Distributor availability of L78L05ACZTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L15ACD13TR | | | Available at 4 distributors Distributor availability of L78L15ACD13TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L08ABZ-AP | | | Available at 3 distributors Distributor availability of L78L08ABZ-AP
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L05ACZ-AP | | | Available at 6 distributors Distributor availability of L78L05ACZ-AP
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L06ACD13TR | | | Available at 2 distributors Distributor availability of L78L06ACD13TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L33ACD13TR | | | Available at 6 distributors Distributor availability of L78L33ACD13TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L09ACZ-AP | | | Available at 3 distributors Distributor availability of L78L09ACZ-AP
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L10ACUTR | | | Available at 4 distributors Distributor availability of L78L10ACUTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L05ABUTR | | | Available at 7 distributors Distributor availability of L78L05ABUTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L15ACUTR | | | Available at 4 distributors Distributor availability of L78L15ACUTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L05ACD13TR | | | Available at 8 distributors Distributor availability of L78L05ACD13TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L06ACUTR | | | Available at 4 distributors Distributor availability of L78L06ACUTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L15ABUTR | | | Available at 7 distributors Distributor availability of L78L15ABUTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L08ACUTR | | | Available at 3 distributors Distributor availability of L78L08ACUTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L24CD-TR | | | Available at 4 distributors Distributor availability of L78L24CD-TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L06ABZ | | | Available at 3 distributors Distributor availability of L78L06ABZ
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L12ABD-TR | | | Available at 4 distributors Distributor availability of L78L12ABD-TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L08ACZ | | | Available at 6 distributors Distributor availability of L78L08ACZ
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L09ACUTR | | | Available at 3 distributors Distributor availability of L78L09ACUTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L05ACUTR | | | Available at 9 distributors Distributor availability of L78L05ACUTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L33CD-TR | | | Available at 4 distributors Distributor availability of L78L33CD-TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L12CD13TR | | | Available at 3 distributors Distributor availability of L78L12CD13TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L33ABUTR | | | Available at 7 distributors Distributor availability of L78L33ABUTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L08ACD13TR | | | Available at 3 distributors Distributor availability of L78L08ACD13TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L12ACZ | | | Available at 6 distributors Distributor availability of L78L12ACZ
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L08ABZTR | | | Available at 2 distributors Distributor availability of L78L08ABZTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L05CD13TR | | | Available at 4 distributors Distributor availability of L78L05CD13TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L33ACZTR | | | Available at 3 distributors Distributor availability of L78L33ACZTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L24ABZ-TR | | | Available at 2 distributors Distributor availability of L78L24ABZ-TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L05ABD13TR | | | Available at 7 distributors Distributor availability of L78L05ABD13TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L18ACUTR | | | Available at 4 distributors Distributor availability of L78L18ACUTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L24ACUTR | | | Available at 3 distributors Distributor availability of L78L24ACUTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L06ABUTR | | | Available at 4 distributors Distributor availability of L78L06ABUTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L09ABZ | | | Available at 4 distributors Distributor availability of L78L09ABZ
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L33ACZ | | | Available at 4 distributors Distributor availability of L78L33ACZ
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L12ACZ-AP | | | Available at 2 distributors Distributor availability of L78L12ACZ-AP
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L12ABZ | | | Available at 4 distributors Distributor availability of L78L12ABZ
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L05ABZ-AP | | | Available at 4 distributors Distributor availability of L78L05ABZ-AP
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L15CD-TR | | | Available at 2 distributors Distributor availability of L78L15CD-TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L33ACUTR | | | Available at 6 distributors Distributor availability of L78L33ACUTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L18CD13TR | | | Available at 3 distributors Distributor availability of L78L18CD13TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L08ABUTR | | | Available at distributors Distributor availability of L78L08ABUTR
Distributor reported inventory date: | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L08ACZTR | | | Available at 1 distributors Distributor availability of L78L08ACZTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L09ABUTR | | | Available at 5 distributors Distributor availability of L78L09ABUTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L05ABZ-TR | | | Available at 5 distributors Distributor availability of L78L05ABZ-TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L09ACD13TR | | | Available at 2 distributors Distributor availability of L78L09ACD13TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L05ACZ | | | Available at 8 distributors Distributor availability of L78L05ACZ
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L12ACD13TR | | | Available at distributors Distributor availability of L78L12ACD13TR
Distributor reported inventory date: | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L24ACZ-AP | | | Available at 3 distributors Distributor availability of L78L24ACZ-AP
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L33ABD-TR | | | Available at 6 distributors Distributor availability of L78L33ABD-TR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L15ABZ-AP | | | Available at 6 distributors Distributor availability of L78L15ABZ-AP
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L05CZ | | | Available at 4 distributors Distributor availability of L78L05CZ
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L15ACZ | | | Available at 6 distributors Distributor availability of L78L15ACZ
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L33ACZ-AP | | | Available at 2 distributors Distributor availability of L78L33ACZ-AP
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L12ABUTR | | | Available at 5 distributors Distributor availability of L78L12ABUTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L12ACUTR | | | Available at 4 distributors Distributor availability of L78L12ACUTR
Distributor reported inventory date: 4/11/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L09ACZ-TR | | | Available at distributors Distributor availability of L78L09ACZ-TR
Distributor reported inventory date: | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L33ABZ-AP | | | Available at distributors Distributor availability of L78L33ABZ-AP
Distributor reported inventory date: | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L09ABD13TR | | | Available at distributors Distributor availability of L78L09ABD13TR
Distributor reported inventory date: | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L78L12ABZ-AP | | | Available at distributors Distributor availability of L78L12ABZ-AP
Distributor reported inventory date: | | | | Buy from Distributor | |
L78L08ABD13TR Active
Part Number:
L78L08ABD13TR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
2530Min.Order
1MOUSER
Stock
12110Min.Order
1DIGIKEY
Stock
2973Min.Order
1YOSUN
Stock
7500Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L12ACZ-TR Active
Part Number:
L78L12ACZ-TR
Operating Temperature (°C)
Min:
Max:
MOUSER
Stock
5735Min.Order
1DIGIKEY
Stock
11869Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L05ABZ Active
Part Number:
L78L05ABZ
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
6824Min.Order
1ANGLIA Live
Stock
19270Min.Order
10MOUSER
Stock
10680Min.Order
1FUTURE
Stock
76610Min.Order
0AVNET
Stock
20000Min.Order
0DIGIKEY
Stock
3860Min.Order
1Newark Element14
Stock
529Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L05ACZTR Active
Part Number:
L78L05ACZTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
4123Min.Order
1MOUSER
Stock
11291Min.Order
1FUTURE
Stock
14000Min.Order
0DIGIKEY
Stock
2329Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L15ACD13TR Active
Part Number:
L78L15ACD13TR
Operating Temperature (°C)
Min:
Max:
ANGLIA Live
Stock
101064Min.Order
100MOUSER
Stock
15859Min.Order
1FUTURE
Stock
5000Min.Order
0DIGIKEY
Stock
10678Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L08ABZ-AP Active
Part Number:
L78L08ABZ-AP
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
6799Min.Order
1MOUSER
Stock
20040Min.Order
1DIGIKEY
Stock
27455Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L05ACZ-AP Active
Part Number:
L78L05ACZ-AP
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
422Min.Order
1ANGLIA Live
Stock
611800Min.Order
100MOUSER
Stock
12088Min.Order
1AVNET
Stock
8000Min.Order
0DIGIKEY
Stock
17865Min.Order
1YOSUN
Stock
100Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L06ACD13TR Active
Part Number:
L78L06ACD13TR
Operating Temperature (°C)
Min:
Max:
MOUSER
Stock
12144Min.Order
1DIGIKEY
Stock
21654Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L33ACD13TR Active
Part Number:
L78L33ACD13TR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
3965Min.Order
1ANGLIA Live
Stock
264897Min.Order
100MOUSER
Stock
10356Min.Order
1FUTURE
Stock
12500Min.Order
0DIGIKEY
Stock
15813Min.Order
1Newark Element14
Stock
8Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L09ACZ-AP Active
Part Number:
L78L09ACZ-AP
Operating Temperature (°C)
Min:
Max:
ANGLIA Live
Stock
3090Min.Order
10MOUSER
Stock
6885Min.Order
1DIGIKEY
Stock
5292Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L10ACUTR Active
Part Number:
L78L10ACUTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
1785Min.Order
1MOUSER
Stock
7709Min.Order
1DIGIKEY
Stock
20083Min.Order
1Newark Element14
Stock
1277Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L05ABUTR Active
Part Number:
L78L05ABUTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
45965Min.Order
1ANGLIA Live
Stock
10577Min.Order
10MOUSER
Stock
24172Min.Order
1FUTURE
Stock
535129Min.Order
0AVNET
Stock
187500Min.Order
0DIGIKEY
Stock
94926Min.Order
1Newark Element14
Stock
10Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L15ACUTR Active
Part Number:
L78L15ACUTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
2424Min.Order
1MOUSER
Stock
2976Min.Order
1DIGIKEY
Stock
5466Min.Order
1Newark Element14
Stock
35Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L05ACD13TR Active
Part Number:
L78L05ACD13TR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
22900Min.Order
1ANGLIA Live
Stock
1000045Min.Order
1MOUSER
Stock
24743Min.Order
1FUTURE
Stock
107500Min.Order
0AVNET
Stock
222500Min.Order
0DIGIKEY
Stock
38816Min.Order
1Newark Element14
Stock
827Min.Order
0YOSUN
Stock
7500Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L06ACUTR Active
Part Number:
L78L06ACUTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
1935Min.Order
1MOUSER
Stock
6640Min.Order
1FUTURE
Stock
5000Min.Order
0DIGIKEY
Stock
22543Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L15ABUTR Active
Part Number:
L78L15ABUTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
28044Min.Order
1MOUSER
Stock
7403Min.Order
1FUTURE
Stock
5000Min.Order
0AVNET
Stock
12500Min.Order
0DIGIKEY
Stock
7341Min.Order
1Newark Element14
Stock
3671Min.Order
0YOSUN
Stock
100Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L08ACUTR Active
Part Number:
L78L08ACUTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
5635Min.Order
1MOUSER
Stock
8901Min.Order
1DIGIKEY
Stock
9683Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L24CD-TR Active
Part Number:
L78L24CD-TR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
955Min.Order
1MOUSER
Stock
3813Min.Order
1AVNET
Stock
5000Min.Order
0DIGIKEY
Stock
8693Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L06ABZ Active
Part Number:
L78L06ABZ
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
2420Min.Order
1MOUSER
Stock
5763Min.Order
1DIGIKEY
Stock
9022Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L12ABD-TR Active
Part Number:
L78L12ABD-TR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
764Min.Order
1MOUSER
Stock
15056Min.Order
1AVNET
Stock
30000Min.Order
0DIGIKEY
Stock
31289Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L08ACZ Active
Part Number:
L78L08ACZ
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
2605Min.Order
1ANGLIA Live
Stock
11164Min.Order
1MOUSER
Stock
4607Min.Order
1FUTURE
Stock
18660Min.Order
0DIGIKEY
Stock
3220Min.Order
1Newark Element14
Stock
10Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L09ACUTR Active
Part Number:
L78L09ACUTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
2185Min.Order
1MOUSER
Stock
10988Min.Order
1DIGIKEY
Stock
4337Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L05ACUTR Active
Part Number:
L78L05ACUTR
Operating Temperature (°C)
Min:
Max:
P&S
Stock
35001Min.Order
1Farnell Element14
Stock
18907Min.Order
1ANGLIA Live
Stock
50768Min.Order
10MOUSER
Stock
14556Min.Order
1FUTURE
Stock
7500Min.Order
0AVNET
Stock
37500Min.Order
0DIGIKEY
Stock
46115Min.Order
1Newark Element14
Stock
3274Min.Order
0YOSUN
Stock
5000Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L33CD-TR Active
Part Number:
L78L33CD-TR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
2327Min.Order
1MOUSER
Stock
62645Min.Order
1AVNET
Stock
32500Min.Order
0DIGIKEY
Stock
12301Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L12CD13TR Active
Part Number:
L78L12CD13TR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
1175Min.Order
1MOUSER
Stock
8786Min.Order
1DIGIKEY
Stock
16501Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L33ABUTR Active
Part Number:
L78L33ABUTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
21811Min.Order
1ANGLIA Live
Stock
18050Min.Order
10MOUSER
Stock
23693Min.Order
1FUTURE
Stock
35021Min.Order
0AVNET
Stock
290000Min.Order
0DIGIKEY
Stock
123822Min.Order
1Newark Element14
Stock
3967Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L08ACD13TR Active
Part Number:
L78L08ACD13TR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
5680Min.Order
1MOUSER
Stock
7609Min.Order
1DIGIKEY
Stock
9173Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L12ACZ Active
Part Number:
L78L12ACZ
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
9504Min.Order
1ANGLIA Live
Stock
44651Min.Order
1MOUSER
Stock
5849Min.Order
1FUTURE
Stock
1999Min.Order
0DIGIKEY
Stock
1222Min.Order
1Newark Element14
Stock
7272Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L08ABZTR Active
Part Number:
L78L08ABZTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
314Min.Order
1MOUSER
Stock
6286Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L05CD13TR Active
Part Number:
L78L05CD13TR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
17384Min.Order
1MOUSER
Stock
64527Min.Order
1DIGIKEY
Stock
27649Min.Order
1Newark Element14
Stock
7803Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L33ACZTR Active
Part Number:
L78L33ACZTR
Operating Temperature (°C)
Min:
Max:
MOUSER
Stock
7333Min.Order
1DIGIKEY
Stock
15582Min.Order
1Newark Element14
Stock
15Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L24ABZ-TR Active
Part Number:
L78L24ABZ-TR
Operating Temperature (°C)
Min:
Max:
MOUSER
Stock
6114Min.Order
1DIGIKEY
Stock
391Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L05ABD13TR Active
Part Number:
L78L05ABD13TR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
56301Min.Order
1ANGLIA Live
Stock
737979Min.Order
1MOUSER
Stock
39303Min.Order
1FUTURE
Stock
65000Min.Order
0DIGIKEY
Stock
22151Min.Order
1Newark Element14
Stock
3935Min.Order
0YOSUN
Stock
7500Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L18ACUTR Active
Part Number:
L78L18ACUTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
1520Min.Order
1MOUSER
Stock
19132Min.Order
1DIGIKEY
Stock
73096Min.Order
1Newark Element14
Stock
31Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L24ACUTR Active
Part Number:
L78L24ACUTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
2585Min.Order
1MOUSER
Stock
15061Min.Order
1DIGIKEY
Stock
13593Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L06ABUTR Active
Part Number:
L78L06ABUTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
822Min.Order
1MOUSER
Stock
4214Min.Order
1DIGIKEY
Stock
56618Min.Order
1Newark Element14
Stock
47Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L09ABZ Active
Part Number:
L78L09ABZ
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
543Min.Order
1MOUSER
Stock
10955Min.Order
1DIGIKEY
Stock
2821Min.Order
1Newark Element14
Stock
105Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L33ACZ Active
Part Number:
L78L33ACZ
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
85934Min.Order
1MOUSER
Stock
17021Min.Order
1DIGIKEY
Stock
1501Min.Order
1Newark Element14
Stock
29372Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L12ACZ-AP Active
Part Number:
L78L12ACZ-AP
Operating Temperature (°C)
Min:
Max:
MOUSER
Stock
982Min.Order
1DIGIKEY
Stock
150Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L12ABZ Active
Part Number:
L78L12ABZ
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
1555Min.Order
1MOUSER
Stock
4937Min.Order
1DIGIKEY
Stock
453Min.Order
1Newark Element14
Stock
714Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L05ABZ-AP Active
Part Number:
L78L05ABZ-AP
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
4324Min.Order
1MOUSER
Stock
25760Min.Order
1FUTURE
Stock
24000Min.Order
0DIGIKEY
Stock
2881Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L15CD-TR Active
Part Number:
L78L15CD-TR
Operating Temperature (°C)
Min:
Max:
MOUSER
Stock
5627Min.Order
1DIGIKEY
Stock
6692Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L33ACUTR Active
Part Number:
L78L33ACUTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
15349Min.Order
1MOUSER
Stock
23817Min.Order
1FUTURE
Stock
222574Min.Order
0AVNET
Stock
22500Min.Order
0DIGIKEY
Stock
40128Min.Order
1YOSUN
Stock
5000Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L18CD13TR Active
Part Number:
L78L18CD13TR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
725Min.Order
1MOUSER
Stock
5820Min.Order
1DIGIKEY
Stock
4970Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L08ABUTR Active
Part Number:
L78L08ABUTR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L78L08ACZTR Active
Part Number:
L78L08ACZTR
Operating Temperature (°C)
Min:
Max:
MOUSER
Stock
6249Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L09ABUTR Active
Part Number:
L78L09ABUTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
2293Min.Order
1MOUSER
Stock
6014Min.Order
1FUTURE
Stock
2500Min.Order
0AVNET
Stock
20000Min.Order
0DIGIKEY
Stock
11372Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L05ABZ-TR Active
Part Number:
L78L05ABZ-TR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
2677Min.Order
1MOUSER
Stock
7328Min.Order
1FUTURE
Stock
244000Min.Order
0AVNET
Stock
36000Min.Order
0DIGIKEY
Stock
22538Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L09ACD13TR Active
Part Number:
L78L09ACD13TR
Operating Temperature (°C)
Min:
Max:
MOUSER
Stock
3430Min.Order
1DIGIKEY
Stock
7406Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L05ACZ Active
Part Number:
L78L05ACZ
Operating Temperature (°C)
Min:
Max:
P&S
Stock
257037Min.Order
1Farnell Element14
Stock
15527Min.Order
1ANGLIA Live
Stock
441500Min.Order
100MOUSER
Stock
6388Min.Order
1FUTURE
Stock
33838Min.Order
0AVNET
Stock
37500Min.Order
0DIGIKEY
Stock
5321Min.Order
1YOSUN
Stock
2500Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L12ACD13TR Active
Part Number:
L78L12ACD13TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L78L24ACZ-AP Active
Part Number:
L78L24ACZ-AP
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
2089Min.Order
1MOUSER
Stock
4633Min.Order
1DIGIKEY
Stock
5648Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L33ABD-TR Active
Part Number:
L78L33ABD-TR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
192355Min.Order
1ANGLIA Live
Stock
6066Min.Order
10MOUSER
Stock
50711Min.Order
1FUTURE
Stock
537500Min.Order
0DIGIKEY
Stock
30031Min.Order
1Newark Element14
Stock
1921Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L15ABZ-AP Active
Part Number:
L78L15ABZ-AP
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
5343Min.Order
1MOUSER
Stock
16587Min.Order
1FUTURE
Stock
18000Min.Order
0AVNET
Stock
20000Min.Order
0DIGIKEY
Stock
5302Min.Order
1Newark Element14
Stock
5551Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L05CZ Active
Part Number:
L78L05CZ
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
6912Min.Order
1MOUSER
Stock
4684Min.Order
1DIGIKEY
Stock
8928Min.Order
1Newark Element14
Stock
72Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L15ACZ Active
Part Number:
L78L15ACZ
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
3000Min.Order
1ANGLIA Live
Stock
10100Min.Order
100MOUSER
Stock
3533Min.Order
1FUTURE
Stock
8955Min.Order
0AVNET
Stock
25000Min.Order
0DIGIKEY
Stock
5368Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L33ACZ-AP Active
Part Number:
L78L33ACZ-AP
Operating Temperature (°C)
Min:
Max:
MOUSER
Stock
11909Min.Order
1DIGIKEY
Stock
4445Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L12ABUTR Active
Part Number:
L78L12ABUTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
4470Min.Order
1ANGLIA Live
Stock
17500Min.Order
1MOUSER
Stock
27067Min.Order
1FUTURE
Stock
32500Min.Order
0DIGIKEY
Stock
4693Min.Order
1Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L12ACUTR Active
Part Number:
L78L12ACUTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
17514Min.Order
1FUTURE
Stock
2500Min.Order
0DIGIKEY
Stock
30842Min.Order
1Newark Element14
Stock
157Min.Order
0Distributor reported inventory date: 4/11/2025
Stock
Min.Order
L78L09ACZ-TR Active
Part Number:
L78L09ACZ-TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L78L33ABZ-AP Active
Part Number:
L78L33ABZ-AP
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L78L09ABD13TR Active
Part Number:
L78L09ABD13TR
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
L78L12ABZ-AP Active
Part Number:
L78L12ABZ-AP
Operating Temperature (°C)
Min:
Max:
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors