Product overview
Description
The LD39020 high accuracy voltage regulator provides 200 mA of maximum current from an input voltage ranging from 1.5 V to 5.5 V, with a typical dropout voltage of 200 mV.
It is available in DFN4 1x1 and SOT23-5L packages, allowing the maximum space saving.
The device is stabilized with a ceramic capacitor on the output. The ultra low drop voltage, low quiescent current and low noise features, together with the internal soft-start circuit, make the LD39020 suitable for low power battery-operated applications.
An enable logic control function puts the LD39020 in shutdown mode allowing a total current consumption lower than 0.1 µA. Constant current and thermal protection are provided.
-
All features
- Input voltage from 1.5 to 5.5 V
- Ultra low dropout voltage (200 mV typ. at 200 mA load)
- Very low quiescent current (20 µA typ at no load, 0.03 µA typ in off mode)
- Output voltage tolerance: ± 0.5 % (A version) or ± 2.0 % @ 25 °C (standard version)
- 200 mA guaranteed output current
- High PSRR (80 dB@1 kHz, 50 db@100 kHz)
- Wide range of output voltages available on request: from 0.8 V up to 5.0 V in 50 mV step
- Logic-controlled electronic shutdown
- Internal soft-start
- Optional output voltage discharge feature
- Compatible with ceramic capacitor COUT = 0.47 µF
- Internal constant current and thermal protections
- Available in DFN4 1x1 and SOT23-5L
- Operating temperature range: -40 °C to 125 °C
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 10 Jan 2019 | 10 Jan 2019 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 02 Aug 2023 | 02 Aug 2023 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Sep 2023 | 19 Sep 2023 | ||
1.0 | 05 Jul 2024 | 05 Jul 2024 |
Brochures (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 17 Jul 2024 | 17 Jul 2024 | ||
2.0 | 25 May 2023 | 25 May 2023 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LD39020ADM30R | Active | SOT23-5L | Industrial | Ecopack3 | |
LD39020ADTPU08R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020ADTPU11R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020ADTPU18R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020ADTPU21R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020ADTPU25R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020ADTPU28R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020ADTPU30R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020ADTPU33R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020ATPU185R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020ATPU32R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020ATPU33R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020DTPU11R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020DTPU13R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020DTPU15R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020DTPU18R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020DTPU25R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020DTPU28R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020DTPU30R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020DTPU31R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020DTPU33R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020DTPU47R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020TPU185R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020TPU32R | Active | DFN4 1x1 | Industrial | Ecopack2 | |
LD39020TPU33R | Active | DFN4 1x1 | Industrial | Ecopack2 |
LD39020ADTPU08R
Package:
DFN4 1x1Material Declaration**:
LD39020ADTPU18R
Package:
DFN4 1x1Material Declaration**:
LD39020ATPU185R
Package:
DFN4 1x1Material Declaration**:
LD39020DTPU11R
Package:
DFN4 1x1Material Declaration**:
LD39020DTPU13R
Package:
DFN4 1x1Material Declaration**:
LD39020DTPU15R
Package:
DFN4 1x1Material Declaration**:
LD39020DTPU25R
Package:
DFN4 1x1Material Declaration**:
LD39020DTPU28R
Package:
DFN4 1x1Material Declaration**:
LD39020DTPU30R
Package:
DFN4 1x1Material Declaration**:
LD39020DTPU33R
Package:
DFN4 1x1Material Declaration**:
LD39020DTPU47R
Package:
DFN4 1x1Material Declaration**:
LD39020TPU185R
Package:
DFN4 1x1Material Declaration**:
LD39020TPU32R
Package:
DFN4 1x1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||
LD39020DTPU33R | | | 2 distributors |
|
|
|
| |||||||||||
LD39020DTPU13R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD39020ADTPU08R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD39020ADTPU18R | | | 4 distributors |
|
|
|
| |||||||||||
LD39020DTPU11R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD39020DTPU25R | | | 1 distributors |
|
|
|
| |||||||||||
LD39020TPU32R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD39020DTPU30R | | | 1 distributors |
|
|
|
| |||||||||||
LD39020ADTPU25R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD39020ADTPU28R | | | 1 distributors |
|
|
|
| |||||||||||
LD39020ADTPU30R | | | 2 distributors |
|
|
|
| |||||||||||
LD39020ADTPU21R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD39020DTPU18R | | | 2 distributors |
|
|
|
| |||||||||||
LD39020ATPU185R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD39020DTPU31R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD39020ADTPU11R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD39020DTPU47R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD39020DTPU15R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD39020ATPU33R | | | 1 distributors |
|
|
|
| |||||||||||
LD39020DTPU28R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD39020TPU33R | | | 2 distributors |
|
|
|
| |||||||||||
LD39020ATPU32R | | | 1 distributors |
|
|
|
| |||||||||||
LD39020ADTPU33R | | | 3 distributors |
|
|
|
| |||||||||||
LD39020TPU185R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD39020ADM30R | | | 1 distributors |
|
|
|
|
LD39020DTPU33R Active
LD39020DTPU13R Active
LD39020ADTPU08R Active
LD39020ADTPU18R Active
LD39020DTPU11R Active
LD39020DTPU25R Active
LD39020TPU32R Active
LD39020DTPU30R Active
LD39020ADTPU25R Active
LD39020ADTPU28R Active
LD39020ADTPU30R Active
LD39020ADTPU21R Active
LD39020DTPU18R Active
LD39020ATPU185R Active
LD39020DTPU31R Active
LD39020ADTPU11R Active
LD39020DTPU47R Active
LD39020DTPU15R Active
LD39020ATPU33R Active
LD39020DTPU28R Active
LD39020TPU33R Active
LD39020ATPU32R Active
LD39020ADTPU33R Active
LD39020TPU185R Active
LD39020ADM30R Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors