LD39050

Active
Education

500 mA low quiescent current and low noise voltage regulator

Download datasheet Order Direct

Product overview

Description

The LD39050 provides 500 mA maximum current with an input voltage range from 1.5 V to 5.5 V and a typical dropout voltage of 200 mV. Stability is given by ceramic capacitors. The ultra low drop voltage, low quiescent current and low noise features make it suitable for low power batterypowered applications. Power supply rejection is 65 dB at low frequencies and starts to roll off at 10 kHz. The enable logic control function puts the LD39050 in shutdown mode allowing a total current consumption lower than 1 μA. The device also includes short-circuit constant current limiting and thermal protection. Typical applications are mobile phones, hard disks and battery-powered systems.

  • All features

    • Input voltage from 1.5 to 5.5 V
    • Ultra low-dropout voltage (200 mV typ. at 500 mA load)
    • Very low quiescent current (20 μA typ. at no load, 100 μA typ. at 500 mA load, 1 μA max. in OFF mode)
    • Very low noise without bypass capacitor
    • Output voltage tolerance: ± 2.0% @ 25 °C
    • 500 mA guaranteed output current
    • Wide range of output voltages available on request: 0.8 V to 4.5 V with 100 mV step and adjustable from 0.8 V
    • Logic-controlled electronic shutdown
    • Compatible with ceramic capacitor COUT = 1 μF
    • Internal current and thermal limit
    • Package DFN6 (3x3 mm) and DFN6 (2x2 mm)
    • Temperature range: from -40 °C to 125 °C

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-ESC001V1

      Active

      Electronic speed controller reference design for drones

      Motor control ST
      STEVAL-ESC001V1

      Description:

      Electronic speed controller reference design for drones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LD39050

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LD39050PU25R
Active
DFN6 3x3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39050PU33R
Active
DFN6 3x3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39050PUR
Active
DFN6 3x3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39050PV10R
Active
DFN6 2x2 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LD39050PVR
Active
DFN6 2x2 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00

LD39050PU25R

Package:

DFN6 3x3

Material Declaration**:

Marketing Status

Active

Package

DFN6 3x3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD39050PU33R

Package:

DFN6 3x3

Material Declaration**:

Marketing Status

Active

Package

DFN6 3x3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD39050PUR

Package:

DFN6 3x3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 3x3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD39050PV10R

Package:

DFN6 2x2

Material Declaration**:

Marketing Status

Active

Package

DFN6 2x2

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD39050PVR

Package:

DFN6 2x2

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 2x2

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
Output Voltage (V) (nom)
Output Tolerance (typ)
Output Current (A) (nom)
min
max
LD39050PU25R
Active
0.4602 / 1k
Available at 2 distributors

Distributor availability of LD39050PU25R

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 5661 1
DIGIKEY WORLDWIDE 7673 1

Distributor reported inventory date: 4/11/2025

DFN6 3x3 Tape and Reel MALAYSIA EAR99 NEC -40 125 Industrial 2.5 2 0.5
LD39050PVR
Active
0.4602 / 1k
Available at 2 distributors

Distributor availability of LD39050PVR

Distributor Name
Region Stock Min. Order Third party link
AVNET AMERICA 6000 0
DIGIKEY WORLDWIDE 239 1

Distributor reported inventory date: 4/11/2025

DFN6 2x2 Tape and Reel MALAYSIA EAR99 NEC -40 125 Industrial

2 0.5
LD39050PV10R
Active
0.4602 / 1k
Available at 1 distributors

Distributor availability of LD39050PV10R

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 182 1

Distributor reported inventory date: 4/11/2025

DFN6 2x2 Tape and Reel MALAYSIA EAR99 NEC -40 125 Industrial 1 2 0.5
LD39050PUR
Active
0.4602 / 1k
Available at 5 distributors

Distributor availability of LD39050PUR

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 2683 1
MOUSER WORLDWIDE 18559 1
FUTURE WORLDWIDE 12000 0
AVNET AMERICA 18000 0
DIGIKEY WORLDWIDE 20832 1

Distributor reported inventory date: 4/11/2025

DFN6 3x3 Tape and Reel MALAYSIA EAR99 NEC -40 125 Industrial

2 0.5
LD39050PU33R
Active
0.4602 / 1k
Available at 6 distributors

Distributor availability of LD39050PU33R

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 3000 1
MOUSER WORLDWIDE 37562 1
FUTURE WORLDWIDE 33000 0
AVNET AMERICA 15000 0
DIGIKEY WORLDWIDE 13164 1
Newark Element14 AMERICA 224 0

Distributor reported inventory date: 4/11/2025

DFN6 3x3 Tape and Reel MALAYSIA EAR99 NEC -40 125 Industrial 3.3 2 0.5

LD39050PU25R Active

Budgetary Price (US$)*/Qty:
0.4602 / 1k
Package:
DFN6 3x3
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

LD39050PU25R

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Output Voltage (V) (nom):

2.5

Output Tolerance (typ):

2

Output Current (A) (nom):

0.5

Distributor Name

MOUSER

Stock

5661

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

7673

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

LD39050PVR Active

Budgetary Price (US$)*/Qty:
0.4602 / 1k
Package:
DFN6 2x2
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

LD39050PVR

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.5

Distributor Name

AVNET

Stock

6000

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

239

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

LD39050PV10R Active

Budgetary Price (US$)*/Qty:
0.4602 / 1k
Package:
DFN6 2x2
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

LD39050PV10R

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Output Voltage (V) (nom):

1

Output Tolerance (typ):

2

Output Current (A) (nom):

0.5

Distributor Name

DIGIKEY

Stock

182

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

LD39050PUR Active

Budgetary Price (US$)*/Qty:
0.4602 / 1k
Package:
DFN6 3x3
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

LD39050PUR

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.5

Distributor Name

ANGLIA Live

Stock

2683

Min.Order

1

MOUSER

Stock

18559

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

12000

Min.Order

0

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

18000

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

20832

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

LD39050PU33R Active

Budgetary Price (US$)*/Qty:
0.4602 / 1k
Package:
DFN6 3x3
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

LD39050PU33R

Operating Temperature (°C)

Min:

-40

Max:

125

Grade:

Industrial

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.5

Distributor Name

ANGLIA Live

Stock

3000

Min.Order

1

MOUSER

Stock

37562

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

33000

Min.Order

0

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

15000

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

13164

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

224

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/11/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors