Product overview
Description
The LD39200 provides 2 A of maximum current with an input voltage range from 1.25 V to 6.0 V, and a typical dropout voltage of 130 mV.
It is stable with ceramic capacitors on the output (10 µF).
Typical power supply rejection ratio is 70 dB at 1 kHz and starts to roll off at 20 kHz.
The enable logic control function puts the LD39200 in shutdown mode, reducing the total current consumption to 10 nA (typ.).
Power Good flag is available on a dedicated pin.
The device also includes reverse current protection, short-circuit constant current limit and thermal protection.
Typical applications are for Telecom infrastructure and consumer.
-
All features
- Input voltage from 1.25 V to 6.0 V
- Ultra low drop: 130 mV (typ.) at 2 A load
- 1 % output accuracy at 25 °C, 2 % in full temperature range
- High PSRR: 70 dB at 1 kHz
- Reverse current protection
- 2 A guaranteed output current
- Available in fixed and adjustable output voltage version from 0.5 V with 100 mV step
- Power Good
- Internal current and thermal limit
- Operating junction temperature range: -40 °C to 125 °C
- DFN6 (3 x 3 mm) and DFN8 (4 x 4 mm) packages
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LD39200DPUR | Active | DFN8 4x4 | Industrial | Ecopack2 | |
LD39200PU33R | Active | DFN6 3x3 | Industrial | Ecopack2 | |
LD39200PUR | Active | DFN6 3x3 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||
LD39200PU33R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD39200DPUR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LD39200PUR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
LD39200PU33R Active
LD39200DPUR Active
LD39200PUR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors