LDK220

Active
Education

200 mA low quiescent current and low noise LDO

Download datasheet Order Direct

Product overview

Description

The LDK220 is a low drop voltage regulator, which provides a maximum output current of 200 mA from an input voltage in the range of 2.5 V to 13.2 V, with a typical dropout voltage of 100 mV.

A ceramic capacitor stabilizes it on the output.

The very low drop voltage, low quiescent current and low noise make it suitable for battery-powered applications.

The enable logic control function puts the LDK220 in shutdown mode allowing a total current consumption lower than 1 µA.

The device also includes a short-circuit constant current limiting and thermal protection.

  • All features

    • Input voltage from 2.5 to 13.2 V
    • Very low-dropout voltage (100 mV typ. @ 100 mA load)
    • Low quiescent current (typ. 55 µA, 1 µA in off mode)
    • Low noise
    • Output voltage tolerance: ± 2.0% @ 25 °C
    • 200 mA guaranteed output current
    • Wide range of output voltages available on request: fixed from 1.2 V to 12 V with 100 mV step and adjustable
    • Logic-controlled electronic shutdown
    • Output discharge function
    • Compatible with ceramic capacitor COUT = 1 µF
    • Internal current and thermal limit
    • Available in SOT23-5L, SOT323-5L, SOT-89 and DFN6-1.2x1.3 packages
    • Temperature range: -40 °C to 125 °C

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-USBC2DP

      NRND

      USB Type-C™ to DisplayPort™ adapter

      Wired ST
      STEVAL-USBC2DP

      Description:

      USB Type-C™ to DisplayPort™ adapter

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LDK220

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LDK220C-R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220C25R
Preview
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220C27R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220C30R
Preview
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220C33R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220C40R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220C50R
Active
SOT323-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220M-R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220M25R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220M27R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220M30R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220M32R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220M33R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220M35R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220M36R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220M40R
Active
SOT23-5L Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220M50R
Active
SOT23-5L Industrial Ecopack3 10 2023-06-06T00:00:00.000+02:00
LDK220PU-R
Active
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220PU25R
Preview
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220PU27R
Active
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220PU30R
Preview
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220PU33R
Active
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220PU40R
Active
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220PU50R
Active
DFN6 1.2x1.3 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220U30R
Active
SOT-89 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220U32R
Active
SOT-89 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220U33R
Active
SOT-89 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220U36R
Preview
SOT-89 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00
LDK220U50R
Active
SOT-89 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00

LDK220C-R

Package:

SOT323-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220C25R

Package:

SOT323-5L

Material Declaration**:

Marketing Status

Preview

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220C27R

Package:

SOT323-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220C30R

Package:

SOT323-5L

Material Declaration**:

Marketing Status

Preview

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220C33R

Package:

SOT323-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220C40R

Package:

SOT323-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220C50R

Package:

SOT323-5L

Material Declaration**:

Marketing Status

Active

Package

SOT323-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220M-R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220M25R

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220M27R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220M30R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220M32R

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220M33R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220M35R

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220M36R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220M40R

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220M50R

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

LDK220PU-R

Package:

DFN6 1.2x1.3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220PU25R

Package:

DFN6 1.2x1.3

Material Declaration**:

Marketing Status

Preview

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220PU27R

Package:

DFN6 1.2x1.3

Material Declaration**:

Marketing Status

Active

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220PU30R

Package:

DFN6 1.2x1.3

Material Declaration**:

Marketing Status

Preview

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220PU33R

Package:

DFN6 1.2x1.3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220PU40R

Package:

DFN6 1.2x1.3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220PU50R

Package:

DFN6 1.2x1.3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN6 1.2x1.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220U30R

Package:

SOT-89

Material Declaration**:

Marketing Status

Active

Package

SOT-89

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220U32R

Package:

SOT-89

Material Declaration**:

Marketing Status

Active

Package

SOT-89

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220U33R

Package:

SOT-89

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT-89

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220U36R

Package:

SOT-89

Material Declaration**:

Marketing Status

Preview

Package

SOT-89

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LDK220U50R

Package:

SOT-89

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT-89

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
Output Voltage (V) (nom)
Output Tolerance (typ)
Output Current (A) (nom)
min
max
LDK220M-R
Available at distributors

Distributor availability of LDK220M-R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220PU40R
Available at distributors

Distributor availability of LDK220PU40R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220M36R
Available at distributors

Distributor availability of LDK220M36R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220M25R
Available at distributors

Distributor availability of LDK220M25R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220PU27R
Available at distributors

Distributor availability of LDK220PU27R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220U33R
Available at distributors

Distributor availability of LDK220U33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220M40R
Available at distributors

Distributor availability of LDK220M40R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220M33R
Available at distributors

Distributor availability of LDK220M33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220PU33R
Available at distributors

Distributor availability of LDK220PU33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220U50R
Available at distributors

Distributor availability of LDK220U50R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220PU50R
Available at distributors

Distributor availability of LDK220PU50R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220M35R
Available at distributors

Distributor availability of LDK220M35R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220C40R
Available at distributors

Distributor availability of LDK220C40R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220PU30R
Available at distributors

Distributor availability of LDK220PU30R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220PU-R
Available at distributors

Distributor availability of LDK220PU-R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220C33R
Available at distributors

Distributor availability of LDK220C33R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220U32R
Available at distributors

Distributor availability of LDK220U32R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220U30R
Available at distributors

Distributor availability of LDK220U30R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220C27R
Available at distributors

Distributor availability of LDK220C27R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220U36R
Available at distributors

Distributor availability of LDK220U36R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220M27R
Available at distributors

Distributor availability of LDK220M27R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220C25R
Available at distributors

Distributor availability of LDK220C25R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220PU25R
Available at distributors

Distributor availability of LDK220PU25R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220C50R
Available at distributors

Distributor availability of LDK220C50R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220M30R
Available at distributors

Distributor availability of LDK220M30R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220C-R
Available at distributors

Distributor availability of LDK220C-R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220C30R
Available at distributors

Distributor availability of LDK220C30R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220M50R
Available at distributors

Distributor availability of LDK220M50R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220M32R
Available at distributors

Distributor availability of LDK220M32R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LDK220M-R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220M-R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220PU40R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220PU40R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

4

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220M36R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220M36R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.6

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220M25R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220M25R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

2.5

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220PU27R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220PU27R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

2.7

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220U33R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220U33R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220M40R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220M40R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

4

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220M33R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220M33R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220PU33R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220PU33R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220U50R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220U50R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

5

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220PU50R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220PU50R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

5

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220M35R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220M35R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220C40R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220C40R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

4

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220PU30R Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220PU30R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220PU-R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220PU-R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220C33R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220C33R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220U32R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220U32R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.2

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220U30R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220U30R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220C27R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220C27R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

2.7

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220U36R Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220U36R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220M27R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220M27R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

2.7

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220C25R Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220C25R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220PU25R Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220PU25R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220C50R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220C50R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

5

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220M30R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220M30R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220C-R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220C-R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220C30R Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220C30R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220M50R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220M50R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

5

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

LDK220M32R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LDK220M32R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

3.2

Output Tolerance (typ):

2

Output Current (A) (nom):

0.2

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors