Product overview
Description
The LDK715 is a high voltage, ultra low quiescent current and low drop linear regulator capable of providing an output current in excess of 85 mA. The device operates over an input voltage range from 4.3 V to 24 V, and it is stable with output ceramic capacitors. Fault condition protection includes short-circuit current limitation. The ultra low quiescent current of 5 μA at full load makes it highly suitable for low power applications and battery-powered systems. The wide input voltage range makes the LDK715 an ideal solution for low power industrial applications. The LDK715 is available in SOT23-5, or DFN8 3x3 - 8 leads.
-
All features
- 4.3 V to 24 V input voltage
- Low-dropout voltage (500 mV typ. at 85 mA)
- Very low quiescent current (5 μA typ. at full load)
- 85 mA guaranteed output current
- Output voltages 3.3 V, 4.2 V and 5.0 V (other versions available on request)
- Compatible with ceramic output capacitors from 0.47 μF to 10 μF
- Internal current limit
- Packages: SOT23-5L and DFN8 3x3
- Temperature range: from -40 °C to 125 °C
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LDK715M33R | Active | SOT23-5L | Industrial | Ecopack2 | |
LDK715M42R | Active | SOT23-5L | Industrial | Ecopack2 | |
LDK715M50R | Active | SOT23-5L | Industrial | Ecopack2 | |
LDK715PU33R | Active | DFN8 3x3 | Industrial | Ecopack2 | |
LDK715PU42R | Active | DFN8 3x3 | Industrial | Ecopack2 | |
LDK715PU50R | Active | DFN8 3x3 | Industrial | Ecopack2 |
LDK715M42R
Package:
SOT23-5LMaterial Declaration**:
LDK715PU42R
Package:
DFN8 3x3Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||
LDK715M50R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LDK715M42R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LDK715PU33R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LDK715PU50R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LDK715M33R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LDK715PU42R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
LDK715M50R Active
LDK715M42R Active
LDK715PU33R Active
LDK715PU50R Active
LDK715M33R Active
LDK715PU42R Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors