Product overview
Description
The LDL1117 provides 1.2 A of maximum current with an input voltage range from 2.5 V to 18 V, and a typical dropout voltage of 350 mV @ 1.2 A.
The high power supply rejection ratio of 87 dB at 120 Hz, rolling down to more than 40 dB at 100 kHz, makes the LDL1117 suitable for direct regulations in SMPS and secondary linear regulations in DC-DC converters.
This device includes current limit, SOA and thermal protections.
-
All features
- Input voltage from 2.5 V to 18 V
- 20 V AMR
- Available on fixed output voltages: 1.2 V (1.185 V), 1.5 V, 1.8 V, 2.5 V, 3 V, 3.3 V, 5.0 V (other options are available on request)
- Guaranteed output current 1.2 A
- Typical dropout 350 mV @ 1.2 A
- Internal thermal, current and power limitation
- High PSRR 87 dB @ 120 Hz
- Operating temperature range: -40 °C to 125°C
- Package SOT223
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LDL1117S12R | Active | SOT-223 | Industrial | Ecopack2 | |
LDL1117S15R | Active | SOT-223 | Industrial | Ecopack2 | |
LDL1117S18R | Active | SOT-223 | Industrial | Ecopack2 | |
LDL1117S25R | Active | SOT-223 | Industrial | Ecopack2 | |
LDL1117S30R | Active | SOT-223 | Industrial | Ecopack2 | |
LDL1117S33R | Active | SOT-223 | Industrial | Ecopack2 | |
LDL1117S50R | Active | SOT-223 | Industrial | Ecopack2 |
LDL1117S18R
Package:
SOT-223Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||
LDL1117S50R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LDL1117S15R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LDL1117S33R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LDL1117S30R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LDL1117S12R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LDL1117S25R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LDL1117S18R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
LDL1117S50R Active
LDL1117S15R Active
LDL1117S33R Active
LDL1117S30R Active
LDL1117S12R Active
LDL1117S25R Active
LDL1117S18R Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors