PM8805

Active
Education

IEEE 802.3bt PoE-PD interface with embedded dual active bridge

Download datasheet Order Direct

Product overview

Description

The PM8805 is a system-in-package for smart power supply of Power over Ethernet (PoE) Powered Devices (PD) and it is applicable for power level up to 99.9 W.

It embeds: two active bridges and their driving circuitry, a charge pump to drive the high-side MOSFETs, the hot swap MOSFET and the interface compliant with IEEE 802.3bt.

The device performs the physical layer classification, providing the indication of successful PSE type identification. A 4-pair PSE is identified and the information is available by a dedicated matrix of Tx signals.

The device works with power either from the Ethernet cable or from an external power source such as a wall adapter, with possible prevalence of the auxiliary source with respect to the PoE.

The PM8805 is suitable to build the interface section of PoE switch mode power supplies targeting the highest conversion efficiency. It provides a PGD signal that can be used to enable a PWM controller, a DC-DC converter or an LED driver.

  • All features

    • Dual active bridge, hot swap MOSFET and PoE-PD interface in a system-in-package
    • 100 V N-ch MOSFETs with 0.2 Ω total path resistance for each active bridge
    • 100 V, 0.1 Ω high-side N-ch hot swap MOSFET
    • PoE-PD single-signature interface compliant with IEEE 802.3bt / at / af
    • Supports 4-pair PoE applications
    • Supports 12 V auxiliary sources
    • Identifies which kind of PSE (standard or legacy) is connected with and provides successful IEEE802.3bt / at / af classification indication as a combination of the T0, T1 and T2 signals (open drain)
    • Smart operational modes
    • Programmable classification current with 3.3 ms delay
    • Optional Autoclass feature
    • Advanced energy-saving MPS timings
    • Two-step hot swap current protection: DC with 1 ms delay and short-circuit with 10 μs delay
    • Controlled pre-charge of the output capacitor
    • PGD signal (open drain) to enable an external PWM controller
    • Thermal shutdown protection

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PM8805

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
PM8805TR
Active
QFN 8x8x1 43L P 0.5 6 Dice pad Industrial Ecopack2

PM8805TR

Package:

QFN 8x8x1 43L P 0.5 6 Dice pad

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN 8x8x1 43L P 0.5 6 Dice pad

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
PM8805TR
Available at 4 distributors

Distributor availability of PM8805TR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 5879 1
MOUSER WORLDWIDE 3901 1
AVNET AMERICA 2500 0
DIGIKEY WORLDWIDE 2731 1

Distributor reported inventory date: 4/11/2025

PM8805TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

PM8805TR

Distributor Name

Farnell Element14

Stock

5879

Min.Order

1

MOUSER

Stock

3901

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

2500

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

2731

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/11/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors