Product overview
Description
The SEA05 is a highly integrated solution for SMPS applications requiring a dual control loop to perform CV (constant voltage) and CC (constant current) regulation.
The device integrates a voltage reference, two opamps (with OR-ed open-drain outputs), and a lowside current sensing circuit.
The voltage reference, along with one op-amp, is the core of the voltage control loop; the current sensing circuit and the other op-amp make up the current control loop.
The external components needed to complete the two control loops are: a resistor divider that senses the output of the power supply and fixes the voltage regulation setpoint at the specified value; a sense resistor that feeds the current sensing circuit with a voltage proportional to the dc output current; this resistor determines the current regulation setpoint and must be adequately rated in terms of power dissipation; the frequency compensation components (R-C networks) for both loops.
The device, housed in one of the smallest available package, is ideal for space-shrunk applications such as adapters and chargers.
-
All features
- Open-drain output stage
- Current sense threshold: 50 mV
- SOT23-6L micro package
- Constant voltage and constant current control
- Low quiescent consumption: 200 µA
- Wide operating VCC range [3.5 - 36] V
- Voltage control loop accuracy +/- 0.5%
- Low external component count
- Voltage reference: 2.5 V
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SEA05TR | Active | SOT23-6L | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Reference Voltage (V) (nom) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SEA05TR | | | distributors No availability of distributors reported, please contact our sales office |
|
SEA05TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors