Product overview
Description
SRK1000 / SRK1000A /SRK1000B are controllers intended for secondary side synchronous rectification (SR) in flyback converters, suitable for operation in QR and mixed CCM/DCM fixed frequency circuits.
They provide a high-current gate-drive output, capable of driving N-channel Power MOSFETs.
The control scheme of this IC is such that the SR MOSFET is switched on as soon as current starts flowing through its body diode and it is then switched off as current approaches zero.
The fast turn-on, with minimum delay, and the innovative adaptive turn-off logic allow maximizing the conduction time of the SR MOSFET and eliminating the effect of parasitic inductance in the circuit.
The device enters low consumption mode when it detects primary controller burst-mode operation, or when the SR MOSFET conduction becomes lower than the programmed minimum TON. In this way, converter efficiency improves at light load where synchronous rectification is no longer beneficial.
After the converter restarts switching or the IC detects that the current conduction in the rectifiers has increased 20% above the min TON programmed value, the IC exits low consumption mode and resumes switching operation.
-
All features
- Secondary side synchronous rectification controller optimized for flyback converter.
- Suitable for QR and mixed CCM/DCM fixed frequency operation.
- Wide Vcc operating voltage range 3.75 to 32 V.
- CC regulation operation down to 2 V output supported.
- Very low quiescent current in low consumption mode (160 μA).
- High-voltage sensing input for SR MOSFET drain-source voltage (100 V AMR).
- Operating frequency up to 300 kHz.
- High-current gate-drive output for N-MOSFET.
- Fast turn-on with minimum delay time and adaptive turn-off logic.
- Programmable min. TON and fixed min. TOFF (3 options: SRK1000, SRK1000A, SRK1000B).
- Low consumption mode entry by primary side burst-mode detection or by detection of SR MOSFET conduction lower than programmed min TON.
- SOT23-6L package.
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 23 Nov 2021 | 23 Nov 2021 |
Application Notes (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Mar 2019 | 26 Mar 2019 | ||
1.0 | 26 Nov 2018 | 26 Nov 2018 |
Design Notes & Tips (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 20 May 2024 | 20 May 2024 |
Application Notes for related Tools & Software (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Nov 2018 | 26 Nov 2018 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
13 Jan 2016 | 13 Jan 2016 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 15 May 2024 | 15 May 2024 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
12.2024 | 09 Jan 2025 | 09 Jan 2025 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
SRK1000 | Active | SOT23-6L | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SRK1000 | | | distributors No availability of distributors reported, please contact our sales office |
SRK1000 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors