Product overview
Description
The SRK1001 controller is designed for secondary side synchronous rectification (SR) in flyback converters, suitable for operation in QR and mixed CCM/DCM fixed frequency circuits.
It provides a high-current gate-drive output capable of driving N-channel Power MOSFETs.
The control scheme of this IC is such that the SR MOSFET is switched on as soon as current starts flowing through its body diode, and then switched off as current approaches zero.
The fast turn-on with minimum delay and innovative adaptive turn-off logic allow maximizing the conduction time of the SR MOSFET and eliminating the effect of parasitic inductance in the circuit.
The device enters low consumption mode when it detects primary controller burst-mode operation, or when the DIS pin is pulled up by the user, or when the SR MOSFET conduction falls below the programmed minimum TON. This improves the converter efficiency at light load, where synchronous rectification is no longer beneficial.
After the converter restarts switching or the DIS pin goes low again and the IC detects that the current conduction in the rectifiers has increased 20% above the min TON programmed value, the IC exits low consumption mode and resumes switching operation.
-
All features
- Secondary side synchronous rectification controller optimized for flyback converter
- Suitable for QR and mixed CCM/DCM fixed frequency operation
- Wide VCC operating voltage range 3.7 to 32 V
- CC regulation operation down to 2V output supported
- Very low quiescent current in low consumption mode (170 µA)
- High-voltage sensing input for SR MOSFET drain-source voltage (185 V AMR)
- Operating frequency up to 300 kHz
- High-current gate-drive output for N-MOSFET
- Fast turn-on with minimum delay time and adaptive turn-off logic
- Programmable minimum TON and TOFF
- Low consumption mode entry by DIS pin, by primary side burst-mode detection or by detection of SR MOSFET conduction lower than programmed min. TON
- SO8 package
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
SRK1001 | Active | SO-8 | Industrial | Ecopack2 | - | - | |
SRK1001TR | Active | SO-8 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SRK1001TR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
SRK1001 | | | distributors No availability of distributors reported, please contact our sales office |
SRK1001TR Active
SRK1001 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors