STGAP1BS

Active
Design Win Education

Automotive galvanically isolated single gate driver

Download datasheet Order Direct

Product overview

Description

The STGAP1BS is a galvanically isolated single gate driver for N-channel MOSFETs and IGBTs with advanced protection, configuration and diagnostic features. The architecture of the STGAP1BS isolates the channel from the control and the low voltage interface circuitry through true galvanic isolation.

The gate driver is characterized by 5 A capability, making the device also suitable for high power inverter applications such as motor drivers in hybrid and electric vehicles and in industrial drives. The output driver section provides a rail-to-rail output with the possibility to use a negative gate driver supply.

The input to output propagation delay remains below 100 ns, providing high PWM control accuracy.

Protection functions such as the Miller clamp, desaturation detection, dedicated sense pin for overcurrent detection, output 2-level turn-off, VCE overvoltage protection, UVLO and OVLO are included to easily design high reliability systems. Open drain diagnostic outputs are included and detailed device conditions can be monitored through the SPI.

Each function parameter can be programmed via the SPI, making the device very flexible and allowing it to fit in a wide range of applications.

Separate sink and source outputs provide high flexibility and bill of material reduction for external components.

  • All features

    • AEC-Q100 qualified
    • High voltage rail up to 1500 V
    • Driver current capability: 5 A sink/source current at 25 °C
    • dV/dt transient immunity ±50 V/ns in full temperature range
    • Overall input/output propagation delay: 100 ns
    • Separate sink and source for easy gate driving configuration
    • Negative gate drive ability
    • Active Miller clamp
    • Desaturation detection
    • SENSE input
    • VCE active clamping
    • Output 2-level turn-off
    • Diagnostic status output
    • UVLO and OVLO functions
    • Programmable input deglitch filter
    • Asynchronous stop command
    • Programmable deadtime, with violation error
    • SPI interface for parameters programming
    • Temperature warning and shutdown protection
    • Self-diagnostic routines for protection features
    • Full effective fault protection

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGAP1BS

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STGAP1BS
Active
SO-24 Automotive Ecopack2 15 2025-01-01T00:00:00.000+01:00
STGAP1BSTR
Active
SO-24 Automotive Ecopack2 15 2025-01-01T00:00:00.000+01:00

STGAP1BS

Package:

SO-24

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-24

Grade

Automotive

RoHS Compliance Grade

Ecopack2

STGAP1BSTR

Package:

SO-24

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-24

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Rth (°C/W) (typ) (Junction To Ambient)
min
max
STGAP1BS
Available at distributors

Distributor availability of STGAP1BS

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGAP1BSTR
Available at distributors

Distributor availability of STGAP1BSTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGAP1BS Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGAP1BS

Operating Temperature (°C)

Min:

Max:

Rth (°C/W) (typ) (Junction To Ambient):

-

Distributor Name

Distributor reported inventory date:

STGAP1BSTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGAP1BSTR

Operating Temperature (°C)

Min:

Max:

Rth (°C/W) (typ) (Junction To Ambient):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors