Product overview
Description
The STGAP4S is a galvanically isolated single gate driver for IGBTs and SiC MOSFETs with advanced protection, configuration and diagnostic features. The architecture of the STGAP4S isolates the channel gate driving from the control and the low voltage interface circuitry through true galvanic isolation.
The unique output architecture is designed to allow the use of an external MOSFET push-pull stage giving flexibility in terms of current capability dimensioning and easing the use of several power switches in parallel. The 2 pre-driver outputs are characterized by current capability and output voltage swing optimized for that topology and allow the use of a negative gate driving supply.
The integrated controller for isolated flyback power supply allows to generate positive and negative gate driver supply voltages with few external components, enabling PCB space saving.
Protection functions such as the Miller clamp driver, desaturation and overcurrent detection, UVLO and OVLO are included to easily design high reliability systems.
A temperature sensor is integrated in the driver.
Open drain diagnostic outputs are present and detailed device conditions can be monitored through the SPI. Each function’s parameter can be programmed via the SPI, making the device very flexible and allowing it to fit in a wide range of applications.
-
All features
- AEC-Q100 qualified
- Qualified according to ISO 26262 targeting applications up to ASIL D
- Documentation to support system design up to ASIL D available upon request
- Embedded check functions for latent faults detection ease system ASIL rating
- High voltage rail up to 1200 V
- Two output pins for direct driving of external MOSFET buffer
- Driver current capability:
- OUT1: 0.6/2.5 A sink/source
- OUT2: 2.4/0.6 A sink/source
- Negative gate drive ability
- dV/dt transient immunity ±100 V/ns in full temperature range
- Integrated controller for isolated flyback power supply
- Active Miller clamp driver for external N‑channel MOSFET
- Programmable Desaturation detection
- Programmable Overcurrent detection
- Soft turn-off
- VCE active clamp
- Two diagnostic status outputs
- Programmable UVLO and OVLO on each supply
- Programmable input deglitch filter
- Asynchronous stop command
- Isolated 8-bit A/D converter
- Integrated temperature sensor
- Programmable deadtime, with violation error
- SPI interface for parameters programming and extended diagnostic
- Temperature warning and shutdown protection
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STGAP4S | Active | SSOP 36 LD 300 MIL .0315 PITCH | Automotive | Ecopack3 | |
STGAP4STR | Active | SSOP 36 LD 300 MIL .0315 PITCH | Automotive | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Rth (°C/W) (typ) (Junction To Ambient) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
STGAP4S | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
STGAP4STR | | | distributors No availability of distributors reported, please contact our sales office |
|
STGAP4S Active
STGAP4STR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors