Product overview
Description
The STP24DP05 is a monolithic, low-voltage, low current power 24-bit shift register designed for LED panel displays. The device contains an 8 x 3-bit serial-IN, parallel-OUT shift register that feeds a 8 x 3-bit D-type storage register. In the output stage, twenty four regulated current sources were designed to provide 5-80 mA constant current to drive the LEDs.
The 8 x 3 shift register data flow sequence order can be managed through two dedicated pins.
The STP24DP05 has a dedicated pin to activate the outputs with a sequential delay, that prevents inrush current during output turn-ON.
The device detection circuit checks 3 different conditions that can occur on the output line: short to GND, short to VO, or open line.
The data detection results are loaded in the shift registers and shifted out via the serial line output.
The detection functionality is activated with a dedicated pin or alternatively, through a logic sequence that allows the user to enter or exit detection mode.
Through three external resistors, the user can adjust the output current for each 8-channel group, therefore controlling the light intensity of LEDs.
The STP24DP05 guarantees a 20 V output driving capability, allowing the user to connect more LEDs in series.
The high clock frequency, 25 MHz, makes the device suitable for high data rate transmission.
The 3.3 V of voltage supply is useful for applications that interface any microcontroller from 3.3 V.
-
All features
- Low-voltage power supply down to 3 V
- 8 x 3 constant current output channels
- Adjustable output current through external resistors
- Short and open output error detection
- Serial data IN/parallel data OUT
- Shift register data flow register control
- Accepts 3.3 V and 5 V micro driver
- Output current: 5-80 mA
- 25 MHz clock frequency
- High thermal efficiency package
Circuit Diagram
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STP24DP05BTR | Active | TQFP 48 7x7x1.0 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STP24DP05BTR | | | distributors No availability of distributors reported, please contact our sales office |
STP24DP05BTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors