Product overview
Description
The TDE1708DFT is an Integrated Power Switch with up to 48V Power supply capability. Two output configurations are possible:
Especially dedicated to proximity detectors, its internal +5V supply can be used to supply external circuits (See also AN495).
A signal is internally generated to block the In signal, and prevent activation of the output switch, as long as an abnormal condition is detected. The power-on transition, as well as the chip over temperature and the output overcurrent, concur to the generation of such signal. A minimum delay of 25ms (Typ.value) is added to the trailing edge of such signal to ensure that a stable normal situation is present when the signal disappears. The delay (of the disappearance of the block signal; no delay at its on set) can be further increased connecting a capacitor between pin3 and ground. It can drive resistive or inductive loads.
-
All features
- +5V regulated aux. voltage
- Indicator status led driver
- High burst immunity
- GND and VS open wire protection
- Thermal shutdown
- Low side or high side switch configuration
- Overload and short circuit protections
- 6V to 48V supply voltage range
- Supply and output reversal protection
- Adjustable delay at switch on
- Internal voltage clamping
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TDE1708DFT | Active | VFDFPN 8 4x4x1.0 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TDE1708DFT | | | distributors No availability of distributors reported, please contact our sales office |
TDE1708DFT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors