Micropower high precision series voltage reference

Download datasheet Order Direct

Product overview

Description

The TS33 family of low power series voltage references is capable of providing stable and precise output voltages with an initial accuracy of 0.15% over an extended temperature range (-40 to +125 °C).

The ultra low operating current is a key advantage for power-restricted designs. In addition, the TS33 is very stable over the entire operating temperature range, making it suitable for high-precision applications.

Available in QFN8, SOT23-3L and SOT323-3L surface mount packages, the TS33 can be designed in applications where space saving is a critical issue.

  • All features

    • Fixed 1.25 V,1.8 V, 2.048 V, 2.5 V, 3.0 V, 3.3 V 4.096 V, 5.0 V output voltage
    • Ultra low operating current: 3.9 μA (typ.) at 25 °C
    • High initial accuracy: +/-0.15 %
    • Stable when used with capacitive loads
    • Extended temperature range: -40 to +125 °C
    • 30 ppm/°C maximum temperature coefficient
    • Available in QFN8 1.5x1.5, SOT23-3L and SOT323-3L packages.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS33

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TS3312ACR
Active
SOT323 Industrial Ecopack2
TS3312AMR
Active
SOT23 Industrial Ecopack2
TS3312AQPR
Active
VFQFPN 1.5X1.5X0.55 8L PITCH 0.5 Industrial Ecopack2
TS3312AQPR/AP
Active
VFQFPN 1.5X1.5X0.55 8L PITCH 0.5 Industrial Ecopack2
TS3320ACR
Active
SOT323 Industrial Ecopack2
TS3320AMR
Active
SOT23 Industrial Ecopack2
TS3320AQPR
Active
VFQFPN 1.5X1.5X0.55 8L PITCH 0.5 Industrial Ecopack2
TS3325ACR
Active
SOT323 Industrial Ecopack2
TS3325AMR
Active
SOT23 Industrial Ecopack2
TS3325AQPR
Active
VFQFPN 1.5X1.5X0.55 8L PITCH 0.5 Industrial Ecopack2
TS3330ACR
Active
SOT323 Industrial Ecopack2
TS3330AMR
Active
SOT23 Industrial Ecopack2
TS3330AQPR
Active
VFQFPN 1.5X1.5X0.55 8L PITCH 0.5 Industrial Ecopack2
TS3333ACR
Active
SOT323 Industrial Ecopack2
TS3333AMR
Active
SOT23 Industrial Ecopack2
TS3333AQPR
Active
VFQFPN 1.5X1.5X0.55 8L PITCH 0.5 Industrial Ecopack2

TS3312ACR

Package:

SOT323

Material Declaration**:

Marketing Status

Active

Package

SOT323

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS3312AMR

Package:

SOT23

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS3312AQPR

Package:

VFQFPN 1.5X1.5X0.55 8L PITCH 0.5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 1.5X1.5X0.55 8L PITCH 0.5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS3312AQPR/AP

Package:

VFQFPN 1.5X1.5X0.55 8L PITCH 0.5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 1.5X1.5X0.55 8L PITCH 0.5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS3320ACR

Package:

SOT323

Material Declaration**:

Marketing Status

Active

Package

SOT323

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS3320AMR

Package:

SOT23

Material Declaration**:

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS3320AQPR

Package:

VFQFPN 1.5X1.5X0.55 8L PITCH 0.5

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 1.5X1.5X0.55 8L PITCH 0.5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS3325ACR

Package:

SOT323

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS3325AMR

Package:

SOT23

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS3325AQPR

Package:

VFQFPN 1.5X1.5X0.55 8L PITCH 0.5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 1.5X1.5X0.55 8L PITCH 0.5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS3330ACR

Package:

SOT323

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS3330AMR

Package:

SOT23

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS3330AQPR

Package:

VFQFPN 1.5X1.5X0.55 8L PITCH 0.5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 1.5X1.5X0.55 8L PITCH 0.5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS3333ACR

Package:

SOT323

Material Declaration**:

Marketing Status

Active

Package

SOT323

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS3333AMR

Package:

SOT23

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS3333AQPR

Package:

VFQFPN 1.5X1.5X0.55 8L PITCH 0.5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 1.5X1.5X0.55 8L PITCH 0.5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TS3320ACR
Available at distributors

Distributor availability of TS3320ACR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS3325AMR
Available at distributors

Distributor availability of TS3325AMR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS3333ACR
Available at distributors

Distributor availability of TS3333ACR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS3330AQPR
Available at distributors

Distributor availability of TS3330AQPR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS3312AMR
Available at distributors

Distributor availability of TS3312AMR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS3325ACR
Available at distributors

Distributor availability of TS3325ACR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS3330AMR
Available at distributors

Distributor availability of TS3330AMR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS3330ACR
Available at distributors

Distributor availability of TS3330ACR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS3325AQPR
Available at distributors

Distributor availability of TS3325AQPR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS3320AMR
Available at distributors

Distributor availability of TS3320AMR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS3312ACR
Available at distributors

Distributor availability of TS3312ACR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS3320AQPR
Available at distributors

Distributor availability of TS3320AQPR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS3312AQPR
Available at distributors

Distributor availability of TS3312AQPR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS3333AMR
Available at distributors

Distributor availability of TS3333AMR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS3333AQPR
Available at distributors

Distributor availability of TS3333AQPR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS3312AQPR/AP
Available at distributors

Distributor availability of TS3312AQPR/AP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TS3320ACR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS3320ACR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS3325AMR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS3325AMR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS3333ACR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS3333ACR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS3330AQPR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS3330AQPR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS3312AMR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS3312AMR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS3325ACR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS3325ACR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS3330AMR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS3330AMR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS3330ACR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS3330ACR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS3325AQPR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS3325AQPR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS3320AMR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS3320AMR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS3312ACR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS3312ACR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS3320AQPR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS3320AQPR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS3312AQPR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS3312AQPR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS3333AMR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS3333AMR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS3333AQPR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS3333AQPR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS3312AQPR/AP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS3312AQPR/AP

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors