Product overview
Description
The device is a high voltage converter smartly integrating an 800 V avalanche-rugged power MOSFET with PWM current mode control. The power MOSFET with 800 V breakdown voltage allows the extended input voltage range to be applied, as well as the size of the DRAIN snubber circuit to be reduced. This IC meets the most stringent energy-saving standards as it has very low consumption and operates in pulse frequency modulation under light load. The design of flyback, buck and buck boost converters is supported. The integrated HV startup, sense- FET, error amplifier and oscillator with jitter allow a complete application to be designed with the minimum number of components.
-
All features
- 800 V avalanche-rugged power MOSFET allowing ultra wide VAC input range to be covered
- Embedded HV startup and sense-FET
- Current mode PWM controller
- Drain current limit protection
- 370 mA (VIPER113)
- 480 mA (VIPER114)
- 590 mA (VIPER115)
- Wide supply voltage range: 4.5 V to 30 V
- Minimized system input power consumption:
- Less than 10 mW at 230 VAC in no-load condition
- Less than 400 mW at 230 VAC with 250 mW load
- Jittered switching frequency reduces the EMI filter cost:
- 30 kHz ± 7% (type X)
- 60 kHz ± 7% (type L)
- 120kHz ± 7%(type H)
- Embedded E/A with 1.2 V reference
- Protections with automatic restart: overload/short-circuit (OLP), line or output OVP, max. duty cycle counter, VCC clamp
- Pulse-skip protection to prevent flux- runaway
- Embedded thermal shutdown
- Built-in soft-start for improved system reliability
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
SPICE models (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 2.0 | 15 Mar 2021 | 15 Mar 2021 |
SIMPLIS models (2)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 2023.12 | 21 Dec 2023 | 21 Dec 2023 | ||
| ZIP | 2024.06 | 28 Nov 2025 | 28 Nov 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VIPER113LSTR | Active | SSOP 10 | Industrial | Ecopack2 | 10 | 2025-09-19T00:00:00.000+02:00 | |
| VIPER113XSTR | Active | SSOP 10 | Industrial | Ecopack2 | 10 | 2025-09-19T00:00:00.000+02:00 | |
| VIPER114HSTR | Active | SSOP 10 | Industrial | Ecopack2 | 10 | 2025-09-19T00:00:00.000+02:00 | |
| VIPER114LSTR | Active | SSOP 10 | Industrial | Ecopack2 | 10 | 2025-09-19T00:00:00.000+02:00 | |
| VIPER114XSTR | Active | SSOP 10 | Industrial | Ecopack2 | 10 | 2025-09-19T00:00:00.000+02:00 | |
| VIPER115HSTR | Active | SSOP 10 | Industrial | Ecopack2 | 10 | 2025-09-19T00:00:00.000+02:00 | |
| VIPER115LSTR | Active | SSOP 10 | Industrial | Ecopack2 | 10 | 2025-09-19T00:00:00.000+02:00 | |
| VIPER115XSTR | Active | SSOP 10 | Industrial | Ecopack2 | 10 | 2025-09-19T00:00:00.000+02:00 | |
VIPER115XSTR
Package:
SSOP 10Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Transistor Breakdown Voltage (V) (min) | Drain Current (A) (nom) | RDS(on) (Ω) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| VIPER113LSTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| VIPER115LSTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| VIPER115HSTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| VIPER114XSTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| VIPER115XSTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| VIPER114HSTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| VIPER113XSTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| VIPER114LSTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
VIPER113LSTR Active
VIPER115LSTR Active
VIPER115HSTR Active
VIPER114XSTR Active
VIPER115XSTR Active
VIPER114HSTR Active
VIPER113XSTR Active
VIPER114LSTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors