Product overview
Description
The device is a high voltage converter smartly integrating a 1050 V avalanche-rugged power section, with a PWM current mode control. The 1050 V-BV power MOSFET allows to extend input voltage range, and reduce the size of the DRAIN snubber circuit. This IC meets the most stringent energy-saving standards as it has very low consumption and operates in burst mode under light load.
The integrated HV startup, sense-FET, error amplifier and oscillator with jitter allow a complete application to be designed with the minimum number of components.
The VIPer26K supports the most common SMPS topologies such as: isolated flyback with optocoupler, primary-side regulation, non-isolated flyback with resistive feedback, buck, and buck boost.
-
All features
- 1050 V avalanche-rugged power MOSFET
- allowing ultra-wide VAC input range to be covered
- Embedded HV startup and sense-FET
- Current mode PWM controller
- Drain current limit protection:
- -500 mA (VIPER265K)
- -700 mA (VIPER267K)
- Jittered switching frequency reduces the EMI filter cost: 60 kHz ± 4kHz
- Standby power < 30 mW at 230 VAC
- Embedded E/A with 3.3 V reference
- Safe auto-restart after a fault condition
- Hysteretic thermal shutdown
- Built-in soft-start for improved system reliability
You might also like...
Featured Videos
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 30 Jan 2019 | 30 Jan 2019 | ||
1.0 | 03 May 2019 | 03 May 2019 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 31 Jan 2024 | 31 Jan 2024 |
Application Notes for related Tools & Software (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 25 Sep 2019 | 25 Sep 2019 | ||
2.0 | 07 Sep 2021 | 07 Sep 2021 | ||
1.0 | 25 Sep 2019 | 25 Sep 2019 | ||
1.0 | 21 Oct 2019 | 21 Oct 2019 | ||
1.0 | 07 May 2019 | 07 May 2019 |
Brochures (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 17 Mar 2023 | 17 Mar 2023 | ||
12.2024 | 09 Jan 2025 | 09 Jan 2025 | ||
08.2022 | 12 Aug 2022 | 12 Aug 2022 | ||
08.2022 | 17 Aug 2022 | 17 Aug 2022 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 16 May 2019 | 16 May 2019 |
SIMPLIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2023.12 | 21 Dec 2023 | 21 Dec 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
VIPER265KDTR | Active | SO-16 | Industrial | Ecopack2 | - | - | |
VIPER267KDTR | Active | SO-16 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Transistor Breakdown Voltage (V) (min) | Drain Current (A) (nom) | RDS(on) (Ω) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VIPER265KDTR | | | 3 distributors |
|
|
| ||||||||||
VIPER267KDTR | | | 3 distributors |
|
|
|
VIPER265KDTR Active
VIPER267KDTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors